Публікуйте свої продукти
Valerus Video Management Software
Vicon

Valerus Video Management Software

Vicon’s NEW open-platform browser-based VMS solution is designed to simplify every aspect of  your surveillance experience

Who says that enterprise performance and a simplified user experience can’t be delivered by the same video management system?  Not Vicon! Vicon’s Valerus has been designed to eliminate all the pain points typically associated with video management.  The confusing and complex processes of purchasing, installing, licensing, configuring, operating and maintaining most of today’s VMS solutions have all been addressed!  Our open platform, enterprise quality software promises to redefine what customers can, and should, expect from their surveillance solution.
True Openness
Built on ONVIF standard foundation – widely adopted industry common open protocol Eliminates the need for individual  certifications Open for integration through simple API meant to support growth of integrated partner networks.  See what’s new with Valerus 1.2! Valerus utilizes open source code where applicable

Increased Operational Efficiency
Single point of management and operation Separate modules safeguard against risk of interruption Grouped resources frees up monitor space and makes it easy to search Support for keypad and PLC controllers.  See what’s new with Valerus 1.2!

High Performance Video with HD Resolution
Unparalleled image quality Special support for high-resolution panoramic cameras.  See what’s new with Valerus 1.2! Intelligently lowers bandwidth demands and increase storage capacity Reliable, uninterrupted video rendering

Ultimate in Flexibility and Scalability
Three-tier licensing levels and protection packages offer room to grow Web-based access from anywhere Standards-based compatibility allows you to design the perfect solution

Simplifies Your Security Operations
Dashboard monitors system’s health to quickly resolve issues.  See what’s new with Valerus 1.2! Reduce deployment time with central licensing Quickly access important and frequently used tools and resources Automatic configuration reduces need for training

Discover Forensic Possibilities
Three powerful search tools in on simple menu let you find video quickly.  See what’s new with Valerus 1.2! Designed to support analytics Built with the Cloud in mind

Integrates with VAX Access Control
Dedicated VAX tab for easy access Map any camera Access anytime, anywhere

Easy for Any User
Easy setup and configuration with set-up wizard and single license.  See what’s new with Valerus 1.2! Easy to operate with clean and user-friendly interface Easy to maintain with dashboard for system health monitoring
Специфікація
  • Operation View live video: YES; stream through NVR with fail over to camera Control PTZ: YES Dewarp 360°: YES Playback recorded video: YES Active timeline on video: YES Audio live and playback: YES Call pre-defined views: YES; by dragging a group or dragging a view Run video tours: YES Show web pages in tiles: YES Event notification: YES Motion detection: YES; from camera Multi-streaming: YES Multi-monitor support: YES Event driven switching: YES Groups: YES; multi-level VMS-based removable masks: YES Software updates included: YES Support Vicon edge analytics: YES; with events received as motion Compatible with FREE mobile app: YES System health dashboard: YES NVR and channel data statistics: YES Keypad and PLC support: YES System License: Central license; License per IP camera/encoder (3 tiers) License grace period: YES; 30 days Software activation required: YES Number of channels for the system: Unlimited Number of channels for NVR: Approx 150 cameras (@180p/30fps; with internal RAID) Quick configuration wizard: YES Set site IP: YES Camera configuration from VMS: YES Software update tool: YES; remote updated of App Server, NVRs and Clients Backup and restore configuration: YES Mixed video/audio channel: YES Supports any resolution video: YES Supports HTTPS secure browsing: YES H.264 compression: YES Supports IPV6 networking: YES Pre-post alarm recording: YES Extended storage: YES Per-camera max retention: YES Active directory support: YES Third-party integrations: YES External events management: YES Forensic Search Museum search: YES Thumbnail search: YES Archive video: YES; in ONVIF MP4 format Export generic video clip: YES Authentication of clip: YES; in Valerus player Recording Record streamed video/audio: YES Scheduled recording: YES Provide pre-event recording: YES
Технічна специфікація
  • Унікальний номерValerus_VMS
  • Сімейство продуктівDigital Closed Circuit Television Recorders
  • Група продуктівSoftware, NVRs and DVRs
  • ТипDocumentation (info)
  • Дата публікації2017-04-06
  • Номер видання1
Пов'язані
  • Розроблено вUnited States
  • Виготовлено вUnited States
Класифікація
  • Категорія BIMobjectЕлектроніка - Security, Cameras & Accessories
  • Код Uniclass 2015EF_75_40
  • Опис Uniclass 2015Security
  • Код CSI MasterFormat 201411 97 00
  • Заголовок CSI MasterFormat 2014Security Equipment
  • Номер OmniClass23-29 11 00
  • Заголовок OmniClassSecurity Detection and Monitoring

Доступність регіону

Європа Азія Північна Америка Африка Південна Америка Океанія
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe