Публікуйте свої продукти
VE24-2M Insulating Glass, 1/4" Optiwhite with VE-2M coating on the 2nd surface, 1/2" airspace, 1/4" Optiwhite inboard
VE24-2M Insulating Glass, 1/4" Optiwhite with VE-2M coating on the 2nd surface, 1/2" airspace, 1/4" Optiwhite inboard
VE24-2M Insulating Glass, 1/4" Optiwhite with VE-2M coating on the 2nd surface, 1/2" airspace, 1/4" Optiwhite inboard
VE24-2M Insulating Glass, 1/4" Optiwhite with VE-2M coating on the 2nd surface, 1/2" airspace, 1/4" Optiwhite inboard
    Viracon

    VE24-2M Insulating Glass, 1/4" Optiwhite with VE-2M coating on the 2nd surface, 1/2" airspace, 1/4" Optiwhite inboard

    Insulating Glass
    Insulating glass is two or more plies of glass enclosing a hermetically sealed air space. Inherently, insulating glass increases a window's thermal performance by reducing the heat gain or loss.
    At Viracon, insulating glass units are double sealed with a primary seal of polyisobutylene and a secondary seal of silicone. To provide a hermetically sealed and dehydrated space, the glass plies are separated by a desiccant-filled spacer with three bent corners and one keyed-soldered corner or four bent corners and one straight butyl injected zinc plated steel straight key joint. The desiccant absorbs the insulating glass unit's internal moisture.

    Components
    When specifying insulating glass, it is important to select and clearly outline the configuration as well as each individual component of the insulating glass unit.


    Spacer Options
    • Appearance: Color choices include a black painted finish or a mill finish which has a silver appearance. The color of the spacer does not affect the solar performance of the insulating glass.
    • Thickness: The thickness determines the distance, or space, between the two glass plies in an insulating unit. Viracon’s typical 1” insulating units are constructed using a 1/2” (13.2 mm) nominal thickness spacer.
    • Material: Aluminum, Stainless Steel and ExtremEdge™ are the three spacer material options available from Viracon.

    Glass Substrates
    Glass substrates are the individual plies of glass used to fabricate glass units and may also be referred to as float glass, raw glass or glass lites. Glass substrate options include clear, tinted and low iron.

    Glass Heat Treatment
    Heat-treated glass is a term used to describe glass that has been processed through a tempering furnace to alter its strength characteristics. The process is done in order to provide greater resistance to thermal and mechanical stresses than annealed glass. There are two kinds of heat-treated glass, heat-strengthened (HS) and fully tempered (FT).

    Coatings
    Coatings are thin layers of metal applied to glass to improve solar performance. The most popular coatings applied to glass are low-emissivity (Low-E) coatings. They have low heat transfer properties and offer higher light transmission than reflective coatings. Viracon’s coatings can be applied to clear or tinted glass substrates.

    Silicone
    Viracon offers a choice of black or gray silicone for insulating glass. When black is specified, both the PIB and silicone will be black as is the case when gray is specified.

    Технічна специфікація
    • Унікальний номерviracon-ve24-2m
    • Сімейство продуктівLow-Emissivity Glass
    • Група продуктівViracon Low-E (VE) Insulating Glass
    • ТипObject (single object)
    • Дата публікації2011-08-03
    • Номер видання2
    • Висота (у дюймах)204
    • Ширина (у дюймах)120
    Посилання
    Пов'язані
    • Матеріал основнийGlass
    • Матеріал допоміжнийGlass
    • Розроблено вСполучені Штати
    • Виготовлено вСполучені Штати
    Класифікація
    • Категорія BIMobjectБудівельні матеріали - Glass & Glazing
    • Номер OmniClass23-17 25 11 11 13
    • Заголовок OmniClassInfill Panels

    Доступність регіону

    Північна Америка Південна Америка
    Ангілья
    Аргентина
    Антигуа і Барбуда
    Болівія
    Аруба
    Бразилія
    Багамські Острови
    Венесуела
    Барбадос
    Гаяна
    Беліз
    Еквадор
    Бермудські Острови
    Колумбія
    Британські Віргінські острови
    Парагвай
    Віргінські Острови (США)
    Перу
    Гаїті
    Суринам
    Гваделупа
    Уругвай
    Гватемала
    Фолклендські Острови
    Гондурас
    Французька Гвіана
    Гренада
    Чилі
    Гренландія
    Домініка
    Домініканська Республіка
    Кайманові Острови
    Канада
    Карибські Нідерланди
    Коста-Рика
    Куба
    Кюрасао
    Мартиніка
    Мексика
    Монтсеррат
    Нікарагуа
    Острови Теркс і Кайкос
    Панама
    Пуерто-Рико
    Сальвадор
    Сен-Бартелемі
    Сен-Мартен
    Сен-Пʼєр і Мікелон
    Сент-Вінсент і Гренадіни
    Сент-Кітс і Невіс
    Сент-Люсія
    Сінт-Мартен
    Сполучені Штати
    Тринідад і Тобаго
    Ямайка

    Схожі продукти

    4.8 з 5 зірок 4.8 (5)
    4.7 з 5 зірок 4.7 (26)
    4.6 з 5 зірок 4.6 (16)