When it comes to creating a larger and more substantial queuing system, our panels and barricades excel beyond belts or ropes. These crowd control dividers provide enhanced functionality and architectural structure to open spaces.
Our Q-PANEL® Post and Panel barriers not only establish privacy areas but also add a touch of elegance to any environment. These structurally rigid crowd control barriers seamlessly integrate with our retractable belt stanchions, offering a versatile and adaptable queue layout. Each Q-PANEL model is thoughtfully designed with unique features to cater to various crowd control applications.
Optional custom printed inserts can emphasize your message or branding.
Q-PANELs can be easily integrated with existing single or dual line RETRACTA-BELT® posts, allowing them to be purchased as an add-on, or can be sold as a complete system with posts.
Additionally, Q-PANEL systems can work with either portable sloped bases, or, for a more permanent solution, you can choose from MINI-SOCKET®, MAGNETIC, FIXED or REMOVABLE post mounted options. Learn more about our base styles.
We have panel attachment options to accommodate different post configurations. See below for details.
The tried and true RETRACTA-BELT 280-Series is now available with a grooved post design. This Grooved Retractable Belt Stanchion one-piece aluminum extrusion features EVERstraight® Technology in the threaded steel base connection and can withstand tough wear and tear. The universal belt end works with nearly every stanchion on the market, and replacement cassettes are compatible with Lavi Beltrac products.
FEATURES
Secures a queue line perimeter to prevent line ducking.
Heavy gauge aluminum frame and premium construction to withstand the toughest wear and tear.
Standard tamper-proof design protects your insert material.
Integrates with existing single line or dual line RETRACTA-BELT® posts.
Available in seven standard sizes, including 6’ tall ‘Privacy Panel’ that can be used as germ barriers or to create privacy screening areas without the hefty cost of construction.
Custom messages, logos or advertisements can be printed on sintra, acrylic, glass or on paper displayed between two clear acrylic inserts. Learn more about our custom printing capabilities.
Flexible, factory-installed EZ-Off End Blocks allow for easy installation and removal from the post that is permanently mounted. Required when using Q-PANELs with MINI-SOCKET, MAGNETIC, FIXED or REMOVABLE base mounted posts. Learn more about our base styles.
Industry-leading 10 Year Warranty.
OPTIONS
Choose from two outdoor-ready finishes: Black Anodized or Satin Aluminum. Custom finishes are available (minimums apply).
Choose from these standard panel inserts:
Custom printed signage can help build your brand or generate advertising revenue.
Available in seven standard sizes:
Standard attachment for when attaching to posts with portable bases, or factory-installed EZ-Off End Blocks for when attaching to permanently mounted posts.
Factory-provided support bungees are recommended for when using single line posts to secure the bottom of the panel to the post for added rigidity (required when using outdoors).
Доступність регіону
| Європа | Азія | Північна Америка | Африка | Південна Америка | Океанія |
|---|---|---|---|---|---|
Австрія | Азербайджан | Ангілья | Алжир | Аргентина | Австралія |
Аландські Острови | Афганістан | Антигуа і Барбуда | Ангола | Болівія | Американське Самоа |
Албанія | Бангладеш | Аруба | Бенін | Бразилія | Вануату |
Андорра | Бахрейн | Багамські Острови | Ботсвана | Венесуела | Віддалені острови США |
Бельгія | Британська територія в Індійському океані | Барбадос | Буркіна-Фасо | Гаяна | Гуам |
Білорусь | Бруней | Беліз | Бурунді | Еквадор | Кірибаті |
Болгарія | Бутан | Бермудські Острови | Габон | Колумбія | Маршаллові Острови |
Боснія і Герцеговина | Вʼєтнам | Британські Віргінські острови | Гамбія | Парагвай | Мікронезія |
Ватикан | Вірменія | Віргінські Острови (США) | Гана | Перу | Науру |
Велика Британія | Гонконг | Гаїті | Гвінея | Суринам | Ніуе |
Гернсі | Грузія | Гваделупа | Гвінея-Бісау | Уругвай | Нова Зеландія |
Гібралтар | Ємен | Гватемала | Джибуті | Фолклендські Острови | Нова Каледонія |
Греція | Ізраїль | Гондурас | Екваторіальна Гвінея | Французька Гвіана | Острів Норфолк |
Данія | Індія | Гренада | Еритрея | Чилі | Острови Кука |
Джерсі | Індонезія | Гренландія | Есватіні | Острови Піткерн | |
Естонія | Ірак | Домініка | Ефіопія | Палау | |
Ірландія | Іран | Домініканська Республіка | Єгипет | Папуа-Нова Гвінея | |
Ісландія | Йорданія | Кайманові Острови | Замбія | Північні Маріанські Острови | |
Іспанія | Казахстан | Канада | Західна Сахара | Самоа | |
Італія | Камбоджа | Карибські Нідерланди | Зімбабве | Соломонові Острови | |
Кіпр | Катар | Коста-Рика | Кабо-Верде | Тимор-Лешті | |
Латвія | Киргизстан | Куба | Камерун | Токелау | |
Литва | Китай | Кюрасао | Кенія | Тонга | |
Ліхтенштейн | Кокосові (Кілінг) Острови | Мартиніка | Комори | Тувалу | |
Люксембург | Кувейт | Мексика | Конго – Браззавіль | Уолліс і Футуна | |
Мальта | Лаос | Монтсеррат | Конго – Кіншаса | Фіджі | |
Молдова | Ліван | Нікарагуа | Кот-дʼІвуар | Французька Полінезія | |
Монако | Мʼянма (Бірма) | Острови Теркс і Кайкос | Лесото | ||
Нідерланди | Макао | Панама | Ліберія | ||
Німеччина | Малайзія | Пуерто-Рико | Лівія | ||
Норвегія | Мальдіви | Сальвадор | Маврикій | ||
Острів Мен | Монголія | Сен-Бартелемі | Мавританія | ||
Північна Македонія | Непал | Сен-Мартен | Мадагаскар | ||
Польща | Обʼєднані Арабські Емірати | Сен-Пʼєр і Мікелон | Майотта | ||
Португалія | Оман | Сент-Вінсент і Гренадіни | Малаві | ||
Росія | Острів Різдва | Сент-Кітс і Невіс | Малі | ||
Румунія | Пакистан | Сент-Люсія | Марокко | ||
Сан-Марино | Палестина | Сінт-Мартен | Мозамбік | ||
Сербія | Південна Корея | Сполучені Штати | Намібія | ||
Словаччина | Північна Корея | Тринідад і Тобаго | Нігер | ||
Словенія | Саудівська Аравія | Ямайка | Нігерія | ||
Угорщина | Сирія | Острів Святої Єлени | |||
Україна | Сінгапур | Південний Судан | |||
Фарерські Острови | Таджикистан | Південно-Африканська Республіка | |||
Фінляндія | Таїланд | Реюньйон | |||
Франція | Тайвань | Руанда | |||
Хорватія | Туреччина | Сан-Томе і Принсіпі | |||
Чехія | Туркменістан | Сейшельські Острови | |||
Чорногорія | Узбекистан | Сенегал | |||
Швейцарія | Філіппіни | Сомалі | |||
Швеція | Шрі-Ланка | Судан | |||
Шпіцберген та Ян-Маєн | Японія | Сьєрра-Леоне | |||
Танзанія | |||||
Того | |||||
Туніс | |||||
Уганда | |||||
Центральноафриканська Республіка | |||||
Чад |