Публікуйте свої продукти
Washing Machine Cabinet - 69cm - Mid Unit - S20 Series - VitrA
Washing Machine Cabinet - 69cm - Mid Unit - S20 Series - VitrA
    VitrA Bathrooms

    Washing Machine Cabinet - 69cm - Mid Unit - S20 Series - VitrA

    Washing Machine Cabinet - 69cm - Mid Unit - S20 Series - VitrA

    S20 washing machine cabinet complemented with visual harmony in the bathroom. S20 series with color and form complete harmony in the bathroom.

    Colours: White High Gloss,  Golden Cherry

    Product code: 54805 - 54806

    Специфікація
    • The gently slowed movement of drawers, doors and lids ensure silent operation and enhance safety for children or elderly users.

    Технічна специфікація
    • Унікальний номерWashingMachineCabinet-69cm-MidUnit-Vitra-S20Series-54805-54806
    • Сімейство продуктівBathroom Furniture
    • Група продуктівMid Unit
    • ТипObject (single object)
    • Дата публікації2020-04-07
    • Номер видання1
    • Висота (мм)900
    • Ширина (мм)685
    • Глибина (мм)730
    Пов'язані
    • Матеріал основнийMDF
    • Матеріал допоміжнийThermowood
    • Розроблено вTürkiye
    • Виготовлено вTürkiye
    • Вага нетто (кг)42
    Класифікація
    • Категорія BIMobjectSanitary - Compound Units
    • Класифікація IFCFurnishing Element
    • Назва UNSPSCFurniture and Furnishings
    • Код UNSPSC56
    • Код Uniclass 2015Pr_40_30_78_03
    • Опис Uniclass 2015Bathroom cabinets
    • Код CSI MasterFormat 201412 35 30.23
    • Заголовок CSI MasterFormat 2014Bathroom Casework
    • Номер OmniClass23-19 31 17 11
    • Заголовок OmniClassBathroom Units
    • Код CSI UniFormat IIE20
    • Заголовок CSI UniFormat IIFURNISHINGS

    Доступність регіону

    Європа Азія Африка Океанія
    Åland Islands
    Afghanistan
    Algeria
    American Samoa
    Albania
    Armenia
    Angola
    Australia
    Andorra
    Azerbaijan
    Benin
    Cook Islands
    Austria
    Bahrain
    Botswana
    Federated States of Micronesia
    Belarus
    Bangladesh
    Burkina Faso
    Fiji
    Belgium
    Bhutan
    Burundi
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Cameroon
    Guam
    Bulgaria
    Brunei
    Cape Verde
    Kiribati
    Croatia
    Cambodia
    Central African Republic
    Marshall Islands
    Cyprus
    China
    Chad
    Nauru
    Czech Republic
    Christmas Island
    Comoros
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Côte d'Ivoire
    New Zealand
    Estonia
    Georgia
    Democratic Republic of the Congo
    Niue
    Faroe Islands
    Hong Kong
    Djibouti
    Norfolk Island
    Finland
    India
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Equatorial Guinea
    Palau
    Germany
    Iran
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Ethiopia
    Samoa
    Guernsey
    Japan
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Guinea
    Tokelau
    Ireland
    Kuwait
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Kenya
    Tuvalu
    Italy
    Laos
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Liberia
    Vanuatu
    Latvia
    Macau
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Madagascar
    Lithuania
    Maldives
    Malawi
    Luxembourg
    Mongolia
    Mali
    Malta
    Myanmar (Burma)
    Mauritania
    Moldova
    Nepal
    Mauritius
    Monaco
    North Korea
    Mayotte
    Montenegro
    Oman
    Morocco
    Netherlands
    Pakistan
    Mozambique
    North Macedonia
    Palestine
    Namibia
    Norway
    Philippines
    Niger
    Poland
    Qatar
    Nigeria
    Portugal
    Saudi Arabia
    Republic of the Congo
    Romania
    Singapore
    Reunion
    Russia
    South Korea
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit