Публікуйте свої продукти
FD8182-F2 Fixed Dome IP Camera, 5MP, 30M IR, WDR Enhanced, 3DNR, Smart Stream, Smart IR, Video Rotation, PIR, Defog
VIVOTEK

FD8182-F2 Fixed Dome IP Camera, 5MP, 30M IR, WDR Enhanced, 3DNR, Smart Stream, Smart IR, Video Rotation, PIR, Defog

Overview

VIVOTEK's FD8182-F2 is an economic professional indoor fixed dome network security IP cameras in VIVTOTEK's 5MP V-Pro Lite series. Design to provide higher resolution and sharper image with more detail, the FD8182-F2 offers up to 15 fps at 5-Megapixel or 30 fps at 1080p resolution. With powerful 3D Noise Reduction technology and Smart Stream technology, the FD8182-F2 can also optimize resolution for a desired object or area to maximize efficiency of bandwidth usage.

To meet the demands of indoor applications, VIVOTEK's IP camera FD8182-F2 provides fixed focus used for simple operation without additional power. Further, equipped with a PIR sensor to help detect unexpected events and provide the appropriate response in real time.

With the highly flexible VADP (VIVOTEK Application Development Platform), users can extend the features of this FD8182 series by adding third-party applications for the FD8182-F2 and the FD8182-T. Thus, the FD8182 series is not only equipped with multiple focusing methods, but is also highly flexible and able to be expanded to meet the requirements of a wide variety of indoor applications.

Key Features

  • 5-Megapixel CMOS Sensor
  • 15 fps @ 2560x1920
  • Built-in IR Illuminators, Effective up to 30 Meters
  • WDR Enhanced for Unparalleled Visibility in Bright and Dark Environments
  • Smart Stream to Optimize Bandwidth Efficiency
  • 3D Noise Reduction
  • Two-way Audio
  • PIR
  • Video Rotation for Corridor View
  • Support Installation with AM-712 Indoor Conduit Box
  • VIVOTEK VCA (Video Content Analysis) Support
Технічна специфікація
  • Унікальний номерvivotek-fd8182-f2
  • Сімейство продуктівVideo Surveillance
  • Група продуктівFixed Dome IP Cameras
  • ТипObject (single object)
  • Дата публікації2016-06-29
  • Номер видання2
Посилання
Пов'язані
  • Розроблено вUnited States
  • Виготовлено вTaiwan
Класифікація
  • Категорія BIMobjectЕлектроніка - Security, Cameras & Accessories
  • Класифікація IFCDiscrete Accessory
  • Код за ETIMEC001511
  • Назва за ETIMCamera for monitoring system
  • Назва UNSPSCSecurity cameras
  • Код UNSPSC46171610
  • Код Uniclass 2015Pr_60_75_86
  • Опис Uniclass 2015Surveillance cameras, monitors and ancillaries
  • Код CSI MasterFormat 201428 16 33.13
  • Заголовок CSI MasterFormat 2014Intrusion Detection Interfaces to Remote Monitoring
  • Номер OmniClass23-37 15 11 11
  • Заголовок OmniClassAnalog Cameras
  • Код CSI UniFormat IID5030
  • Заголовок CSI UniFormat IICommunications & Security

Доступність регіону

Північна Америка
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States

Схожі продукти

Бібліотека продуктів BIMobject

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit