Публікуйте свої продукти
FD9381-EHTV Fixed Dome Network Camera, 5MP,  H.265, Smart Stream II, 1080p 60 fps, WDR Pro, SNV, IP66, IK10, Extreme Weather, P-iris, 30M IR
VIVOTEK

FD9381-EHTV Fixed Dome Network Camera, 5MP, H.265, Smart Stream II, 1080p 60 fps, WDR Pro, SNV, IP66, IK10, Extreme Weather, P-iris, 30M IR

Overview

VIVOTEK's FD9381-EHTV is a brand-new professional H.265 high-efficiency outdoor dome network security camera, offering 30 fps @ 5-Megapixel or 60 fps @ 1080p with outstanding image quality. By employing H.265 technology, the camera is able to provide higher and more efficient image compression rates than previous H.264 systems. In addition, VIVOTEK's sophisticated Smart Stream II technology enables the camera to optimize quality for desired regions and therefore to maximize efficiency of bandwidth usage. Combining both H.265 and Smart Stream II, the FD9381-EHTV can reduce bandwidth and storage consumption by up to 80%* while retaining exceptional 5-Megapixel image quality.

As a professional day/night camera, the FD9381-EHTV is also equipped with WDR Pro and SNV, empowering users to enjoy superb image-detail in all lighting conditions. Additionally, robust IP66-rated housing ensures the ability of the advanced camera to withstand rain and dust, thus guaranteeing smooth operation no matter how harsh the weather conditions. The camera’s IK10-rated housing will also provide protection against acts of vandalism and other physical impacts. Finally, a wide operating temperature range further enhances the performance and reliability of the FD9381-EHTV in both extremely cold and extremely warm weather, even while using PoE.

* Depending on scenes

Key Features
  • H.265 Compression Technology
  • 1/1.8" Progressive CMOS Sensor
  • 30 fps @ 2560x1920, 60 fps @ 1920x1080
  • Smart Stream II to Optimize Bandwidth Efficiency
  • WDR Pro for Unparalleled Visibility in High Contrast Environments
  • Built-in IR Illuminators, Effective up to 30 Meters
  • Remote Focus for Easy Focus Adjustments
  • Weather-proof IP66-rated and Vandal-proof IK10-rated Housing
  • Extreme Weather Support with PoE
  • SNV (Supreme Night Visibility) for Low Light Conditions
  • P-iris Lens
  • Video Rotation for Corridor View
  • DIS (Digital Image Stabilization)
Технічна специфікація
  • Унікальний номерvivotek-fd9381-ehtv
  • Сімейство продуктівVideo Surveillance
  • Група продуктівFixed Dome IP Cameras
  • ТипObject (single object)
  • Дата публікації2016-07-10
  • Номер видання2
Посилання
Пов'язані
  • Розроблено вСполучені Штати
  • Виготовлено вТайвань
Класифікація
  • Категорія BIMobjectЕлектроніка - Security, Cameras & Accessories
  • Класифікація IFCDiscrete Accessory
  • Код за ETIMEC001511
  • Назва за ETIMCamera for monitoring system
  • Назва UNSPSCSecurity cameras
  • Код UNSPSC46171610
  • Код Uniclass 2015Pr_60_75_86
  • Опис Uniclass 2015Surveillance cameras, monitors and ancillaries
  • Код CSI MasterFormat 201428 16 33.13
  • Заголовок CSI MasterFormat 2014Intrusion Detection Interfaces to Remote Monitoring
  • Номер OmniClass23-37 15 11 11
  • Заголовок OmniClassAnalog Cameras
  • Код CSI UniFormat IID5030
  • Заголовок CSI UniFormat IICommunications & Security

Доступність регіону

Північна Америка
Ангілья
Антигуа і Барбуда
Аруба
Багамські Острови
Барбадос
Беліз
Бермудські Острови
Британські Віргінські острови
Віргінські Острови (США)
Гаїті
Гваделупа
Гватемала
Гондурас
Гренада
Гренландія
Домініка
Домініканська Республіка
Кайманові Острови
Канада
Карибські Нідерланди
Коста-Рика
Куба
Кюрасао
Мартиніка
Мексика
Монтсеррат
Нікарагуа
Острови Теркс і Кайкос
Панама
Пуерто-Рико
Сальвадор
Сен-Бартелемі
Сен-Мартен
Сен-Пʼєр і Мікелон
Сент-Вінсент і Гренадіни
Сент-Кітс і Невіс
Сент-Люсія
Сінт-Мартен
Сполучені Штати
Тринідад і Тобаго
Ямайка