Публікуйте свої продукти
Roof Waterproofing - Liquid Applied
Volteco

Roof Waterproofing - Liquid Applied

AQUASCUD System 420 is a waterproofing system, offering a definitive solution and without having to resort to demolition, for balconies, terraces, roof decks and all flat surfaces, even with flooring installed. It is a fast, practical and extremely elastic waterproof protective shield with CORE CURING TECHNOLOGY for effective curing even under low temperature conditions and partially damp surfaces. AQUASCUD System 420 consists of:

  • AQUASCUD 420, elastic two-component waterproofing compound;
  • AQUASCUD JOIN, elasticized staff bead
  • AQUASCUD JOIN BT, adhesive staff bead;
  • AQUASCUD LINE, a draining gutter profile to finish and protect flooring edges;
  • AQUASCUD BASIC: elasticized microporous water-repellent polypropylene membrane, which is roughened thanks to special processing, allowing perfect adhesion to the waterproof coating.
Специфікація
  • Advantages

    • Fast curing even under low temperature conditions (all in 48 hours)
    • No demolition and disposal
    • Resistant to U.V. radiation
    • Low environmental impact thanks to reduced CO₂ emissions, very low Volatile Organic Compound emissions (VOC), components obtained from recycling processes
Технічна специфікація
  • Унікальний номерroof-waterproofing-liquid-applied
  • Сімейство продуктівWaterproofing
  • Група продуктівLiquid Applied
  • ТипObject (single object)
  • Дата публікації2021-12-21
  • Номер видання1
Пов'язані
  • Розроблено вІталія
  • Виготовлено вІталія
Класифікація
  • Категорія BIMobjectБудівельні матеріали - Waterproofing & Membranes
  • Класифікація IFCRoof
  • Код Uniclass 2015Ss_40_90_60_85
  • Опис Uniclass 2015Special coating systems
  • Код CSI MasterFormat 201407 56 00
  • Заголовок CSI MasterFormat 2014Fluid-Applied Roofing
  • Код CSI UniFormat IIB30
  • Заголовок CSI UniFormat IIROOFING