Публікуйте свої продукти
VORT HRI 500 DH RC
Vortice

VORT HRI 500 DH RC

Zinc-coated pressed steel enclosure with removable panels. 2 x EC brushless motor with shafts turning in ball bearings, coupled to centrifugal impellers. Trimmer control allowing selection of speeds from 0 to Max in response to system pressure losses. Ventilation air flow between 140 m3/h and 250 m3/h. Dehumidifying air flow between 250 m3/h and 500 m3/h. Ultra high-efficiency counter-flow type heat exchanger fashioned from moulded plastic (PS). It contains fluorinated greenhouse gases. Compressor operating with HFC-R410A refrigerant. Prewired for electronic thermo-hygrostat (product code 22608). Dual water/air condenser. Flow switch. Three-way modulating valve. Motorized recirculation damper. Antifreeze protection. 2 x G4 filters. Electronic control unit with microprocessor and LCD display. Remote control panel RCP (code 22607) available as optional. Hermetically sealed equipment.
Технічна специфікація
  • Унікальний номерheatrecoveryunit_HRI500DH-RC
  • Сімейство продуктівResidential
  • Група продуктівHeat recovery units
  • Дата публікації2021-03-30
  • Номер видання1
  • Висота (мм)405
  • Ширина (мм)756
  • Глибина (мм)1308
Пов'язані
  • Матеріал основнийSteel
  • Матеріал допоміжнийPolystyrene (EPS)
  • Розроблено вItaly
  • Виготовлено вItaly
  • Вага нетто (кг)80
Класифікація
  • Категорія BIMobjectHVAC - Heat Recovery
  • Номер OmniClass23-39 43 17 23
  • Заголовок OmniClassWaste Heat Recovery Heat Exchangers

Доступність регіону

Азія Європа Океанія Африка Південна Америка Північна Америка
Azerbaijan
Albania
Australia
Algeria
Bolivia
Costa Rica
Bahrain
Austria
New Zealand
Burkina Faso
Chile
Panama
China
Belarus
Cameroon
Ecuador
United States
Georgia
Belgium
Djibouti
Hong Kong
Bosnia and Herzegovina
Egypt
India
Bulgaria
Ethiopia
Indonesia
Croatia
Kenya
Iran
Cyprus
Libya
Israel
Czech Republic
Madagascar
Jordan
Denmark
Mauritius
Kazakhstan
Estonia
Nigeria
Kuwait
Finland
South Africa
Lebanon
France
Tunisia
Malaysia
Germany
Zambia
Mongolia
Greece
Philippines
Iceland
Qatar
Italy
Singapore
Lithuania
Sri Lanka
Malta
Türkiye
Moldova
Turkmenistan
Montenegro
United Arab Emirates
Netherlands
Vietnam
North Macedonia
Norway
Poland
Portugal
Romania
Russia
Serbia
Slovakia
Slovenia
Spain
Sweden
Switzerland
Ukraine
United Kingdom

Схожі продукти

4.8 out of 5 stars 4.8 (5)