Публікуйте свої продукти
Front-mounted awnings with easyZIP guidance and Two part window - VEKA Softline 82 AD
Front-mounted awnings with easyZIP guidance and Two part window - VEKA Softline 82 AD
Front-mounted awnings with easyZIP guidance and Two part window - VEKA Softline 82 AD
Front-mounted awnings with easyZIP guidance and Two part window - VEKA Softline 82 AD
    WAREMA Renkhoff SE

    Front-mounted awnings with easyZIP guidance and Two part window - VEKA Softline 82 AD

    Expansive
    Solution for wide window fronts: With the robust, compact box made of extruded aluminium, the awning shades window fronts of up to 6 metres in width or height and an area of up to 18 m².

    Compact
    Ideal for new buildings, retrofits and renovations: Installed in front of the window, this system suits any design of building. The small compact box can be unobtrusively embedded in plaster on listed buildings and renovations or integrated with a visible box to create a design feature.

    Discreet
    Extremely slim guide rails: When the awning is lowered, completely closed, homogeneous areas without any lateral light gaps are created – ideal for mullion and transom facades or slender building design.

    Reliable
    easyZIP principle: The fabric is reliably guided in the guide rail – for maximum wind stability of up to max. 150 km/h and optimum dim-out.

    Premounted
    Front-mounted systems in a compact design: The box with the fabric already built-in and rolled up is placed on the guide rails and mounted in front of the window as one unit. No separate box fixing is required.

    SOFTLINE 82 
    SOFTLINE 82 satisfies the most demanding safety, insulation and functional requirements. Its thermally enhanced profile geometry makes it extremely effective as a heat barrier. Add to that the proven VEKA build quality with wall thicknesses conforming to RAL Class A, and you have all the stability and innovation you need – making SOFTLINE 82 ideal for creating large, floor-to-ceiling solutions that meet the highest structural demands.


    Специфікація
    • Construction limit value of front-mounted awnings

      maximum order width6000 mm
      maximum order height6000 mm
      maximum area
      18 m²

      Product properties

      • Wind-stable easyZIP guidance
      • Extruded box
      • No additional box fixing required
    Технічна специфікація
    • Унікальний номерfront-mounted-awnings-zip-Two-part-window
    • Сімейство продуктівWindows Systems
    • Група продуктівWindows and facade
    • ТипAssembly (multiple objects)
    • Дата публікації2023-04-19
    • Номер видання1
    Пов'язані
    • Матеріал основнийAluminium
    • Матеріал допоміжнийFabric
    Класифікація
    • Категорія BIMobjectВікно - Жалюзі

    Схожі продукти

    3.9 з 5 зірок 3.9 (60)
    4.5 з 5 зірок 4.5 (26)
    4.4 з 5 зірок 4.4 (23)
    4.6 з 5 зірок 4.6 (11)