Публікуйте свої продукти
Waterguard – 1/2" Tall Drywall Protection and Support
Waterguard

Waterguard – 1/2" Tall Drywall Protection and Support

WATERGUARD

Waterguard is a patented extrusion developed to hold drywall up off the floor preventing it from wicking moisture through the slab and eliminating water damage caused by rising damp and moisture routinely introduced thru building maintenance such as mopping, waxing, and shampooing of floors.  Waterguard is a lightweight, low cost way to ensure that gypsum drywall stays dry and mold free.

BACKGROUND

The most common method for constructing walls in the United States during the 20th and 21st centuries is stick frame construction made up of wood or metal studs with applications of gypsum wall board on each side. This assembly is by far the least expensive, most flexible, and most widely used method for almost any type construction whether residential, institutional, commercial, or educational.

THE PROBLEM

The problem is that gypsum wall panels are manufactured with a paper face on each side which is highly absorptive and when installed against the floor surface, may wick moisture through the slab and into the wall creating ideal conditions for the growth of mold.  Additionally, every time water is introduced to the floor surface, whether during construction or later while mopping and stripping floors or shampooing carpet, the problem is only compounded.  The US Gypsum Association and manufacturers of the wallboard all advise that the wallboard be installed with at least a 3/8” gap between it and the floor for these reasons.

Until now, building owners, architects, and contractors have worked to manage this risk by installing the gypsum wallboard with the lower edge raised approximately ½” above the floor.  This is harder than it sounds.  Wallboard weighs approximately 1-1/2 to 2 pounds per square foot so a sheet may weigh as much as 50-65 pounds.  While some contractors may attempt to install the board against the floor and later return to cut or route out the ½” gap, most prefer to use scraps of the wallboard as shims until the board is screwed into place. However, due to the weight of the board, these shims are not easily removed and may result in damage to the installed wallboard.  Quality control is often problematic.

Additionally, if the wallboard is installed as preferred, the 1/2” gap typically catches construction debris and dirt when the floor is swept, leaving other unwanted materials (to absorb moisture and potentially serve as a food source for mold) requiring contractors to come back and vacuum or scrape and vacuum the gap before proceeding with installation of the finish flooring. 

Even when the wall board is installed correctly, and the site is thoroughly cleaned before installation of flooring materials, the rubber base (which is commonly used on all but residential construction) no longer has support behind it at the bottom and is quickly turned under either by foot traffic or cleaning equipment creating an unsightly condition.

OUR SOLUTION

Waterguard is a PVC extrusion made in four foot lengths which is easily slipped onto the gypsum wall board before being installed.  No additional screws, glue, or caulk are required.  The contractor simply slips a strip of Waterguard onto the bottom edge of the gypsum drywall, stands it up on end and screws the wallboard to the studs as they normally would. 

Waterguard supports the weight of the wallboard and holds it exactly ½” above the floor level for a clean and consistent application. 

Waterguard comes in four foot lengths and is easily cut using a hacksaw or the same utility knife used for cutting and shaping the wallboard so no other tools are required.

After flooring is installed, Waterguard maintains the thickness of the wall providing support for the finish base preventing it from ever being turned under.

Waterguard is a lightweight, low cost way to ensure that gypsum drywall stays dry and mold free. 

Waterguard comes in 1/2” and 5/8” thicknesses to accommodate any thickness of wallboard. 

Waterguard also comes in multiple heights including 1/2”, 1 3/4”, and 3 1/2” to further protect walls against damage caused by minor flooding.

Keywords: waterguard, waterguard-usa, gypsum board accessories, drywall accessories, mold protection, moisture protection, keeps drywall dry, wall base, rubber base, cove base, metal studs, drywall, Sheetrock, gypsum board, GDW, sound protection, caulk, sound caulk, flood protection, healthy buildings, healthcare, educational, new, water damage, damage control, wall construction, wallboard support, drywall shim,  backup for rubber base, made in USA, made in Texas, made in Ohio, Mentor Ohio, Houston Texas.

Специфікація
  • Thickness: 1/2” and 5/8”

    Height: 1/2”

    Material: PVC

    Specifications

    PART 1 - GENERAL

    1.01 SCOPE OF WORK

    A.    Furnish all necessary labor, material, and equipment for complete installation of Waterguard moisture protection device as shown on drawings and/or specified herein.

    1.02 SECTION INCLUDES

    A.    Waterguard (1/2” tall) (for up to 2-Hour fire-rated walls)

    B.    Waterguard Plus (1 ¾” tall) (for Non-Rated walls only)

    C.    Waterguard XT (3 ½” tall) (for Non-Rated walls only)

    1.03 REFERENCES

    A.    American Society for Testing and Materials (ASTM)

    B.    National Building Code of Canada (NBC)

    C.    National Fire Protection Association (NFPA)

    D.    Underwriters Laboratory (UL)

    E.     Underwriters Laboratory of Canada (ULC)

    F.     Uniform Building Code (UBC)

    1.04 SYSTEM DESCRIPTION

    A.    Performance Requirements: Moisture guard system that conforms to the following requirements of regulatory agencies and the quality control of Waterguard LLC.

    1.05 SUBMITTALS

    A.    Product Data: Manufacturer's printed product data for each type of moisture guard specified.

    B.    Samples: Verification samples of moisture guard, 6" (152.4mm) long profiles of each type to be used.

    C.    Manufacturer's Installation Instruction: Printed installation instructions for moisture guard.

    1.06 DELIVERY, STORAGE AND HANDLING

    A.    Waterguard is packed in 8” x 8” x 48” cardboard boxes bearing the product name, size, number of pieces, and is palletized for shipment as required.

    B.    Inspect materials at delivery to assure that specified products have been received.

    C.    Prior to installation, Waterguard is to be stored in original packaging in a location protected from excessive heat, cold, or wet weather.

    D.    Deliver materials in unopened factory packaging to the jobsite

    PART 2 - PRODUCTS

    2.01 MANUFACTURER

    A.    Acceptable Manufacturer:

    Waterguard, PO Box 5223 Kingwood, TX  77325 USA; Telephone: 800.653.8785

    B.    Substitutions: Not permitted

    2.02 MANUFACTURED UNITS

    A.    Waterguard: ½” (12.7mm) height x ½” (12.7mm) depth OR ½” (12.7mm) height x 5/8” (15.875mm) depth Moisture Guard Profile (for up to 2-Hour fire-rated walls)

    B.    Waterguard Plus: 1 ¾” (44.45mm) height x ½” (12.7mm) depth OR 1 ¾” (44.45mm) height x 5/8” (18.875mm) depth Moisture Guard Profile (for Non-Rated walls only)

    C.    Waterguard XT: 3 ½” (88.9mm) height x ½” (12.7mm) depth OR 3 ½” (88.9mm) height x 5/8” (15.875mm) depth Moisture Guard Profile (for Non-Rated walls only)

    2.03 MATERIALS

    A.    Waterguard shall conform to all the requirements established in ASTM Specification C1047, D3678 Class 2, D3679, and ASTM D4216 developed in cooperation with the industry and published by the American Society for Testing and Materials.  Manufacturer shall maintain rigorous production quality control standards to assure that Waterguard building products will perform as expected for their intended use.

    B.    Typical Compound Properties: Waterguard is produced from PL8829: Poly Vinyl Chloride (PVC) compound meeting the requirements of ASTM C1047, D3678 Class 2, D3679, and ASTM D4216 with the following manufacturing and product specifications:

            Test Criteria: Typical Properties

            Izod Impact (ASTM D256): 16.0

            Tensile Strength (ASTM D638):6,400 psi

            Tensile Modulus (ASTM D638): 360,000 psi

            Flexural Yield Strength (ASTM D790): 12,000 psi

            Flexural Modulus (ASTM D790): 400,000 psi

            DTUL at 264 psi (ASTM D648): 67

            ASTM Cell Classification: D1784 / 16343

    C.    Self-Extinguishing: Provide moisture guard with a UL90-VO classification.

    D.    Fungal and Bacterial Resistance: Provide rigid vinyl moisture guard that does not support fungal or bacterial growth.

    PART 3 - EXECUTION

    3.01 EXAMINATION

    A.    Examine areas and conditions in which the moisture guard will be installed.

            1.     Complete all framing operations in the applicable area before beginning installation of moisture guard.

            2.     Review other materials interacting with moisture guard including wallboard materials, wall panel and wainscot systems, door frame assemblies, finish base materials, etc.

            3.     Verify location of any Fire-Rated walls--only ½” tall Waterguard is approved for this condition.

    B.    Floor surface shall be dry and free from dirt, grease, and loose materials.

    3.02 PREPARATION

    A.    General: Prior to installation, clean floor surface to remove dust, debris, and loose particles.

    B.    Mock-ups: Prepare mock-up of outside corner condition including: wallboard, Waterguard, corner bead, and finished base material ensuring clean acceptable fit and finish at corner between finished wall and base.

    C.    Mock-ups: Prepare mock-up of wall to door frame condition including: wallboard, Waterguard, door frame, and finished base material ensuring clean acceptable fit and finish at door frame.

    3.03 INSTALLATION

    A.    Place opened carton of approved Waterguard in staging area near point of installation beside drywall stack/dolly.

    B.    With Gypsum drywall sheets placed flat on stack or standing on drywall dolly; remove paper shipping tape joining ends of drywall panels and slide the top panel (with face up or out) such that the lower edge (edge to be placed against the floor) protrudes 3-4” from the remaining panels.

    C.    Hold one 4’ section of Waterguard with hands placed approximately 12” from each end with open section facing away from you and short leg up against thumbs (see figure 1).  Note: If a narrower section of drywall is being installed, cut Waterguard to length now using a utility knife or hacksaw.

    D.    Position Waterguard perpendicular to finish face of drywall panel with the upper face of the long leg of Waterguard placed flush against bottom edge of drywall panel and the top edge of the short leg of Waterguard placed against the finish face of the drywall panel (see figure 2).

    E.     Align ends of Waterguard with edges of drywall panel.

    F.     While applying a light and constant pressure towards the drywall panel, rotate the Waterguard strip rolling it around and onto the bottom edge of the drywall panel (see figure 3).  Note: concentrate pressure on the short leg of Waterguard and against drywall so that short leg grips the face of drywall during rotation.

    G.    Tap the lower edge of Waterguard as needed to ensure that it is well seated on the drywall panel.

    H.    Lift and set panel into place ensuring Waterguard is snug against floor track and screw drywall to studs as required (see figure 4).  Note: do NOT lift and rotate panel upwards or walk into place by standing the panel on its’ corner(s) else you will damage the ends of Waterguard.

    I.      At exposed outside corners; take care to cut and lap Waterguard flush with adjacent panels so that corner beads may be extended to floor.

    J.     No additional screws, glue, or caulk are required unless otherwise specified except on 2-Hour fire rated walls--once the wall assembly is constructed, place a bead of caulk (latex, acrylic, silicone, polymer, or similar materials – not necessarily listed “fire caulk”) at floor level against the outer most layer of Waterguard.

    END OF SECTION

    Keywords: waterguard, waterguard-usa, gypsum board accessories, drywall accessories, mold protection, moisture protection, keeps drywall dry, wall base, rubber base, cove base, metal studs, drywall, Sheetrock, gypsum board, GDW, sound protection, caulk, sound caulk, flood protection, healthy buildings, healthcare, educational, new, water damage, damage control, wall construction, wallboard support, drywall shim,  backup for rubber base, made in USA, made in Texas, made in Ohio, Mentor Ohio, Houston Texas, Wall, wallboard, gypsum wall board, gypsum drywall, gypsum board, wall panel, gypsum wall panel, internal wall, waterproof drywall, drywall waterproofing, Parede drywall, muro drywall, drywall ceiling, drywall door, drywall place, drywall system, drywall wall


Технічна специфікація
  • Унікальний номерwaterguard
  • Сімейство продуктівDrywall Moisture Protection
  • Група продуктівWaterguard Drywall Support and Protection
  • ТипObject (single object)
  • Дата публікації2019-10-08
  • Номер видання1
  • Висота (у дюймах)0.5
Посилання
Пов'язані
  • Матеріал основнийPVC
  • Розроблено вUnited States
  • Виготовлено вUnited States
Класифікація
  • Категорія BIMobjectБудівельні матеріали - Gypsum / Fibre / Plaster Boards
  • Класифікація IFCBuilding Element
  • Назва UNSPSCGypsum board
  • Код UNSPSC30161509
  • Код Uniclass 2015Ss_32
  • Опис Uniclass 2015Damp proofing, waterproofing and plaster finishing systems
  • Код CSI MasterFormat 201407 00 00
  • Заголовок CSI MasterFormat 2014Thermal and Moisture Protection
  • Номер OmniClass23-13 25 00
  • Заголовок OmniClassThermal and Moisture Protective Products 

Доступність регіону

Північна Америка
United States
Common.Footer.ValueProp.Image.AltText

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit