Публікуйте свої продукти
For Reduced Pressure Zone Assemblies - Air Gaps
Watts

For Reduced Pressure Zone Assemblies - Air Gaps

Air Gaps for Reduced Pressure Zone Assemblies provide an unobstructed, physical separation between the discharge end of a potable water supply line and an open receiving vessel. The installation of an air gap and drain line are recommended on reduced pressure zone assemblies. Air Gaps can be installed vertically or horizontally (vent elbow required for vertical installation.)
Специфікація
  • Keywords: assembly, backflow, backflow preventer valve, backflow valve, bronze body, bypass, cast iron, check valve, cover, dcda, detector, double, double check, doublecheck, epoxy coated, meter, pex crimping tools, pex tools, pressure valve, pressure zone valve, preventer, reduced pressure valve, repairkit, replacement, rpza, shut-off, steam, steamtrap, trap, valve, vlv, watts regulator, plumbing, drains, drainage, liquid services
Технічна специфікація
  • Унікальний номер312
  • Сімейство продуктівBackflow Prevention
  • Група продуктівNon-Return Valves for Liquid Services
  • ТипObject (single object)
  • Дата публікації2013-07-10
  • Номер видання1
Посилання
Пов'язані
  • Розроблено вUnited States
  • Виготовлено вUnited States
Класифікація
  • Категорія BIMobjectСантехніка - Клапани