Публікуйте свої продукти
Lead Free* High Capacity Water Pressure Reducing Valves - LFN223B, LFN223BS
Watts

Lead Free* High Capacity Water Pressure Reducing Valves - LFN223B, LFN223BS

Series LFN223B, LFN223BS Lead Free* High Capacity Water Pressure Reducing Valves are used in commercial, industrial, and institutional applications to reduce incoming water pressure for protection of plumbing system components and to reduce water consumption. It consists of a triple-coated corrosion preventative Lead Free* cast copper silicon alloy body construction, an enlarged diaphragm, spring cage and seat orifice for super capacity performance, sealed spring cage for waterworks pit installations and thermal expansion bypass. Available with NPT threaded female inlet x NPT threaded female outlet with (LFN223BS) or without (LFN223B) strainer. Maximum Working Pressure: 300psi (21 bar), Adjustable Reduced Pressure Range: 25 to 75psi (172 to 517 kPa), Standard Pressure Setting: 50psi (345 kPa).
Специфікація
  • Keywords: 600wog, air, assembly, backflow, backflow valve, ballvalve, bonnet, builtin bypass, bypass, check, checkvalve, coupling, cover, double, doublecheck, expansion, fill, fire, fullport, high capacity, high capacity pressure reducing valve, high capacity water pressure reducing valve, high pressure, hydronic, inlet strainer, kit, lead free, lf, lf223, lfn223, lock, low pressure, male, pressure reducing valve, preventer, prevention, prv, quarter turn shutoff, quarterturn, quick, reduce pressure valve, reducing valve, releif, relief, repair, rpza, rubber, seat, separator, shut-off, tank, threaded, twopiece, ullisted, union angle inlet, union angle outlet, valve, vlv, water pressure reducing valve, water pressure reducing valves, wp valve, wprv, assembly, backflow, bonnet, bypass, check, cover, kit, releif, repair, rubber, seat, valve, watts, watts regulator, plumbing, draings, valves, pipes, drainage, automatic control valves, control valves, reducing valves, pressure reducing valves, ball valves, control valves, liquid control valves, water safety

    Body Material: Lead Free* cast copper silicon alloy
    Connection Size: 2-1/2", 3"
    Connection Type: Threaded Connections
    Industry Standards: Both 21 ⁄2" and 3" are listed to ASSE 1003 through IAPMO (UPC). The 21 ⁄2" is also listed to ASSE 1003 through ASSE. Both 21 ⁄2" and 3" are listed to NSF 61-G
    Working Pressure: 300psi (20.7 bar)
    Maximum Working Temperature: 160°F (71°C)

Технічна специфікація
  • Унікальний номер6817
  • Сімейство продуктівWater Safety & Flow Control
  • Група продуктівAdjusting/Controlling Valves for Liquid Services
  • ТипObject (single object)
  • Дата публікації2013-07-10
  • Номер видання1
Посилання
Пов'язані
  • Розроблено вUnited States
  • Виготовлено вUnited States
Класифікація
  • Категорія BIMobjectСантехніка - Клапани

Доступність регіону

Північна Америка
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit