Публікуйте свої продукти
Lead Free* Automatic Gas Shutoff Valves - LF210-5
Watts

Lead Free* Automatic Gas Shutoff Valves - LF210-5

Series LF210-5 Lead Free* Automatic Gas Shutoff Valves are used in gas water heater applications to protect against overheating water in the domestic hot water supply heating system. It is an immersion-type valve that automatically shuts off the gas supply to the heater if the temperature reaches 210°F (99°C). It is a self-contained device that consists of Buna-N disc-to-metal seating, manual reset button to reopen the valve after an automatic shutoff, trip latch assembly and stainless steel spring seats to close the valve at a controlled temperature, and thermostat with extension tube which operates trip latch in response to water temperature. Design certified by CSA. Models LFL210-5 M2 and LFLL210-5 M2 feature extended shanks for use with water heaters containing extra thick insulation, up to 2 1/2 in.
Специфікація
  • Body Material: Lead Free* brass
    Connection Size: 1/2", 3/4"
    Connection Type: Threaded connections
    Industry Standards: n/a
    Maximum Working Temperature: 210°F (99°C)
Технічна специфікація
  • Унікальний номер6819
  • Сімейство продуктівWater Safety & Flow Control
  • Група продуктівValves for Gas Supply Services
  • ТипObject (single object)
  • Дата публікації2015-08-11
  • Номер видання1
Посилання
Пов'язані
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectСантехніка - Клапани

Доступність регіону

Північна Америка
Канада
Сполучені Штати