Публікуйте свої продукти
Lead Free* Trap Primers - LFTP300
Watts

Lead Free* Trap Primers - LFTP300

The Series LFTP300 operates by sensing the pressure drop in the supply line from downstream fixtures or appliances. The pressure reduction above the Valve Disc causes the disk to move upward opening the Lower Disc Seal and closing off the Upper Disc Seal. With the Lower Disc Seal open the stored air pressure in the Air Chamber pushes a portion of the contained volume of water from the lower chamber out through the opening beneath the Lower Disc Seal to prime the trap. When there is no longer a demand in the supply line and the full line pressure is restored, the Valve Disc lowers, opening the Upper Disc Seal, allowing flow through the One Way Seal, seating the Lower Disc Seal and recharging the Air Chamber for the next pressure drop cycle. The Series LFTP300 incorporates a built in vacuum breaker which does not satisfy compliance to ASME A112.1.2. The Series LFTP300 features Lead Free* construction to comply with Lead Free* installation requirements.
Специфікація
  • Keywords: brass mini regulator, brass reg, brass regulator, lead free, lf, lf263ap, low pressure regulator, mini regulator, pilot, pres reg, pressure, redure, reg, water regulator,
Технічна специфікація
  • Унікальний номер7830
  • Сімейство продуктівDrainage Products
  • Група продуктівWaste Water Drains
  • ТипObject (single object)
  • Дата публікації2015-08-11
  • Номер видання1
Посилання
Пов'язані
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectСантехніка - Водовідведення

Доступність регіону

Північна Америка
Канада
Сполучені Штати