Публікуйте свої продукти
Under Sink Guardian® Mixing Valve With Cross Sense™ Technology - LFUSG-CS
Under Sink Guardian® Mixing Valve With Cross Sense™ Technology - LFUSG-CS
Under Sink Guardian® Mixing Valve With Cross Sense™ Technology - LFUSG-CS
    Watts

    Under Sink Guardian® Mixing Valve With Cross Sense™ Technology - LFUSG-CS

    When safety is a top priority, whether in homes, hospitals, schools, or commercial buildings, the LFUSG-CS Under Sink Guardian® offers a trusted solution. This advanced thermostatic mixing valve delivers consistent, scald-free water at the point of use and meets rigorous lead-free and safety standards.

    Designed for environments where hygiene, reliability, and performance are essential, it combines dependable technology with intuitive design to support safe water delivery wherever it's needed.

    Специфікація
    • Features

      • Cross Sense™ Technology with temperature-sensitive visual indicators to detect cross-connections at the inlets
      • Removable cartridge includes integrated check valves and strainers for simplified maintenance and reduced long-term costs
      • Ideal for high-risk environments such as hospitals, schools, and elder care facilities
      • Compact design fits easily beneath sinks or counters, enhancing protection and simplifying compliance
    Технічна специфікація
    • Унікальний номерLFUSG-CS-lead-free-under-sink-mixing-valve
    • Сімейство продуктівWater Safety & Flow Control
    • Група продуктівMixing Valves for Liquid Services
    • ТипObject (single object)
    • Дата публікації2026-02-13
    • Номер видання1
    Пов'язані
    • Матеріал основнийBrass
    • Розроблено вUnited States
    • Виготовлено вUnited States
    Класифікація
    • Категорія BIMobjectСантехніка - Клапани
    • Класифікація IFCValve
    • Назва UNSPSCValves
    • Код UNSPSC401416
    • Номер OmniClass23-27 31 29
    • Заголовок OmniClassMixing Valves