Публікуйте свої продукти
Light Commercial RO System - RX-40
Light Commercial RO System - RX-40
    Watts

    Light Commercial RO System - RX-40

    Series RX-40 is an energy-efficient reverse osmosis system designed for whole house or light commercial use. Constructed on a durable steel frame, the system operates with a capacity of 2,500 to 7,500 gallons a day, making it versatile for a range of applications such as boiler feed water, humidifiers, steam sterilizer, greenhouses, process water, electronics, and spot-free car wash.

    Standard features include a prefilter pressure gauge, multistage centrifugal pump, low-pressure protection with microprocessor auto reset, and a digital controller with intuitive display. The system also incorporates tank level input, a liquid-filled pump pressure gauge, FRP pressure vessels with ultralow energy membranes, flow meters for product, reject, and recycle streams, as well as a total dissolved solids monitor to ensure optimal performance.

    Специфікація
    • Features

      • Ultralow energy membrane in 300 psi FRP high-pressure membrane housing
      • Steel support frame
      • 1 horsepower multistage pump motor
      • Digital microprocessor-based controller with 4-line, 20-character LCD backlit display
      • Adjustable recovery with ultrahigh capacity
    Технічна специфікація
    • Унікальний номерLight-Commercial-RO-System-rx-40
    • Сімейство продуктівWater Quality & Rainwater Harvesting Solutions
    • Група продуктівFiltration Solutions
    • ТипObject (single object)
    • Дата публікації2025-11-24
    • Номер видання1
    Пов'язані
    • Матеріал основнийStainless steel
    • Розроблено вUnited States
    • Виготовлено вUnited States
    Класифікація
    • Категорія BIMobjectСантехніка - Other Plumbing
    • Код Uniclass 2015Pr_60_45
    • Опис Uniclass 2015Water filtration and treatment products
    • Номер OmniClass23-39 41 11
    • Заголовок OmniClassFiltration Equipment