Публікуйте свої продукти
Way Basics Computer Monitor Stand, TV PC Laptop Computer Screen Stand Riser, Desktop Stand Storage Organizer 9.8 L x 19.7 W x 3.1 H, Black (Made from eco-Friendly Non Toxic zBoard paperboard)
Way Basics Computer Monitor Stand, TV PC Laptop Computer Screen Stand Riser, Desktop Stand Storage Organizer 9.8 L x 19.7 W x 3.1 H, Black (Made from eco-Friendly Non Toxic zBoard paperboard)
Way Basics Computer Monitor Stand, TV PC Laptop Computer Screen Stand Riser, Desktop Stand Storage Organizer 9.8 L x 19.7 W x 3.1 H, Black (Made from eco-Friendly Non Toxic zBoard paperboard)
Way Basics Computer Monitor Stand, TV PC Laptop Computer Screen Stand Riser, Desktop Stand Storage Organizer 9.8 L x 19.7 W x 3.1 H, Black (Made from eco-Friendly Non Toxic zBoard paperboard)
Way Basics Computer Monitor Stand, TV PC Laptop Computer Screen Stand Riser, Desktop Stand Storage Organizer 9.8 L x 19.7 W x 3.1 H, Black (Made from eco-Friendly Non Toxic zBoard paperboard)
Way Basics Computer Monitor Stand, TV PC Laptop Computer Screen Stand Riser, Desktop Stand Storage Organizer 9.8 L x 19.7 W x 3.1 H, Black (Made from eco-Friendly Non Toxic zBoard paperboard)
Way Basics Computer Monitor Stand, TV PC Laptop Computer Screen Stand Riser, Desktop Stand Storage Organizer 9.8 L x 19.7 W x 3.1 H, Black (Made from eco-Friendly Non Toxic zBoard paperboard)
Way Basics Computer Monitor Stand, TV PC Laptop Computer Screen Stand Riser, Desktop Stand Storage Organizer 9.8 L x 19.7 W x 3.1 H, Black (Made from eco-Friendly Non Toxic zBoard paperboard)
    Way Basics

    Way Basics Computer Monitor Stand, TV PC Laptop Computer Screen Stand Riser, Desktop Stand Storage Organizer 9.8 L x 19.7 W x 3.1 H, Black (Made from eco-Friendly Non Toxic zBoard paperboard)

    Increase the work area in your office by simply raising your monitor. The monitor stand by Way Basics lifts your screen 3 inches, perfect for your posture and reducing eye strain. Not only is this better for your overall health, but it will clear off the area on your desk, giving you a place to store a keyboard or mouse or even those important papers. It is non-toxic and made of sustainable, recycled paper. The monitor stand will blend in with your current decor while looking modern and stylish. Give your work space an upgrade.

    • IT'S NOT WOOD; IT'S BETTER! Made with durable zBoard recycled paperboard, eco friendly, non-toxic and free of formaldehyde and VOC
    • LIFETIME GUARANTEE. Happiness with product and service promised by CEO and founder Jimmy
    • Easy to assemble, no tools required, just Peel the 3M Adhesive strips and put together with easy-align pins; 3M industrial Adhesive securely builds unit
    • Maximum load 30 lbs (recommended)
    • Interior Dimensions (inch): 9.1 Depth x 18.1 Width x 2.4 Height

    As Featured On Amazon.com

    Технічна специфікація
    • Унікальний номерWay-Basics-WB-STAND-BK-Computer-Monitor-TV-Stand
    • Сімейство продуктівMonitor Stands
    • Група продуктівMonitor Stand
    • ТипDocumentation (info)
    • Дата публікації2019-02-14
    • Номер видання1
    • Висота (у дюймах)3.1
    • Ширина (у дюймах)19.7
    • Глибина (у дюймах)9.8
    Пов'язані
    • Матеріал основнийOther
    • Розроблено вUnited States
    Класифікація
    • Категорія BIMobjectмеблі - Shelving & Storage
    • Назва UNSPSCFurniture and Furnishings
    • Код UNSPSC56
    • Код CSI MasterFormat 201412 51 00
    • Заголовок CSI MasterFormat 2014Office Furniture
    • Номер OmniClass23-21 23 00
    • Заголовок OmniClassResidential Furniture and Equipment

    Доступність регіону

    Північна Америка
    United States

    Схожі продукти

    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit