Публікуйте свої продукти
Rolling Service Doors Model 926
Wayne Dalton

Rolling Service Doors Model 926

The Model 926 Rolling Steel Service Door provides an economical and durable solution for industrial openings.

DESIGNED FOR DURABILITY

Wayne Dalton Rolling Doors have a long history of excellence in design and construction that has met and often exceeded the needs and expectations of even the most critical projects.

Model 926 Rolling Service Doors are composed of flatfaced slats that provide a natural water shed and help reduce corrosion.

The slats are designed with free-acting interlocking joints that permit easy articulation when the door coils. The door features a strong double-angle bottom bar reinforcing the lower edge of the curtain against wind pressure and permitting varied lock, astragal and safety edge options.

This bottom bar is designed for easy installation and does not require fasteners protruding into the guide openings, so the bottom bar does not interfere with door operation. Zinc-plated, cast iron windlocks add strength and prevent lateral slat movement.

BIM objects are for general reference and should not be used for exact construction information. Please contact a Wayne Dalton Dealer when exact dimensions are required.

Специфікація
  • Key Product Features

    • Max Width: 12’*
    • Max Height: 12’*
    • Mounting: Face of wall or between jambs
    • Operation: Manual push-up: chain hoist where door weight exceeds manual effort
    • Curtain: 26-gauge, #17 slats are 2” flat style profile, constructed of hot-dipped galvanized steel with polyester primer and baked on white polyester top coat paint finish
    • Locking: Slide bolts on manual operation; padlockable chain keeper with chain hoist (padlock not included)
    • Bottom Bar: Galvanized steel, double angle design with bottom astragal
    • Guides: Roll-formed 1/8” thick steel channel guides (G guides) and 3/16” thick steel wall angles comprise the guide assembly
    • Brackets: 1/4" or 3/16" steel plates with permanently sealed ball bearings
    • Counter Balance: Counterbalance barrel assembly is made from 4” steel pipe and helical torsion springs designed for 20,000 cycles with cast iron spring fittings
    • Wind Load: Standard wind load rated with a minimum of 20 psf

    *Larger sizes may be available. Maximum height and maximum width are independent of each other and may vary based on slat profile, material and gauge. Consult factory for more information. 800-764-1457

    Slat Profiles

    No 17 - Flat-faced slat in up to 20-gauge steel, 20-gauge stainless steel, or 16 B&S gauge aluminum (mill, clear, or bronze anodized). Depth of crown: 1/2", 1 7/8" on centers.

    Secur-Vent® - Perforated slat provides optimal security and ventilation. Slat consists of 1/16" diameter hole offereing 20 to 25% open area over length of each slat. Available in No. 17 flat slat up to 14' wide x 12' high.

Технічна специфікація
  • Унікальний номерrolling-service-doors-model-926
  • Сімейство продуктівCommercial Doors
  • Група продуктівRolling Doors
  • ТипObject (single object)
  • Дата публікації2024-04-25
  • Номер видання1
Пов'язані
  • Матеріал основнийSteel
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectДвері - Industrial
  • Класифікація IFCDoor
  • Код CSI MasterFormat 201408 33 23
  • Заголовок CSI MasterFormat 2014Overhead Coiling Doors
  • Номер OmniClass23-17 11 13 25
  • Заголовок OmniClassOverhead Metal Doors

Доступність регіону

Північна Америка
Ангілья
Антигуа і Барбуда
Аруба
Багамські Острови
Барбадос
Беліз
Бермудські Острови
Британські Віргінські острови
Віргінські Острови (США)
Гаїті
Гваделупа
Гватемала
Гондурас
Гренада
Гренландія
Домініка
Домініканська Республіка
Кайманові Острови
Канада
Карибські Нідерланди
Коста-Рика
Куба
Кюрасао
Мартиніка
Мексика
Монтсеррат
Нікарагуа
Острови Теркс і Кайкос
Панама
Пуерто-Рико
Сальвадор
Сен-Бартелемі
Сен-Мартен
Сен-Пʼєр і Мікелон
Сент-Вінсент і Гренадіни
Сент-Кітс і Невіс
Сент-Люсія
Сінт-Мартен
Сполучені Штати
Тринідад і Тобаго
Ямайка