Публікуйте свої продукти
Weiser 9GED22000 Premis Touchscreen Smart Lock
Weiser 9GED22000 Premis Touchscreen Smart Lock
Weiser 9GED22000 Premis Touchscreen Smart Lock
Weiser 9GED22000 Premis Touchscreen Smart Lock
    Weiser

    Weiser 9GED22000 Premis Touchscreen Smart Lock

    Premis is a touchscreen smart lock that seamlessly integrates into Apple HomeKit and features Siri voice control with your iPhone or HomePod, remote access through Apple TV and end-to-end encryption while delivering trusted security features from Weiser. This single cylinder deadbolt can be locked or unlocked by using the keypad or key from the outside as well as the turn button from the inside. The rich tones of Iron Black add the finishing touch to this product. The Iron Black finish provides a rich and warm complement to the products style.

    • Featuring SmartKey® re-key technology; re-key the lock yourself in seconds in 3 easy steps.
    • Deadbolt operated by touchscreen electronic keypad or key; backlit for increased visibility at night.
    • Capacitive touchscreen featuring SecureScreenTM technology. Codes cannot be identified by examining the touchscreen for fingerprints.
    • Premis is an Apple HomeKit (only) enabled touchscreen smart lock.
    • Use Siri voice control to check lock history; remote access to monitor, lock, and unlock available through Apple TV (4th generation or later).
    • Control and monitor lock status from anywhere using the Kwikset Premis iOS app and Apple TV (sold separately).
    • View lock activity, history and status notifications when lock is used.
    • Easily send, add, delete or disable user codes, schedule access for certain times/days. 30 Code capability.
    • Premis is NOT compatible with Android devices. Please see list of specific Apple compatible devices under Product Description (below).
    • Security features: ANSI/BHMA Grade 2 Certified, SecureScreen, optional auto-lock, optional alarm for incorrect codes, and more.
    • Fits most standard residential door preparations - installs in minutes with just a screw driver.
    • Lifetime mechanical and finish warranty, One year electronics warranty.
    • 4 AA, included.

    As Featured on Amazon.com

    #Weiser #ElectronicLock #KeylessEntry #FrontDoor #SmartKey #Deadbolt #AppleHomeKit #Touchscreen

    Специфікація
    • Product Family: Premis
      Product Type: Electronic Lock
      Product Style: Contemporary
      ANSI/BHMA: 2
      Microban: No
      Featuring SmartKey: Yes
      Fits Door Thickness: 1-3/8" to 2"
      Door Handing: Universal
      Latch Backset Size Adjustable: 2-3/8" or 2-3/4"
      Product Height (Inches): 5-3/4
      Cross Bore: 2-1/8"
      ADA Compliance: Interior Turn Piece meets 4.13.9 ADA

    Технічна специфікація
    • Унікальний номерWeiser-9GED22000-Premis-Touchscreen-Smart-Lock
    • Сімейство продуктівPremis
    • Група продуктівElectronic Lock
    • ТипDocumentation (info)
    • Дата публікації2019-03-03
    • Номер видання1
    Пов'язані
    • Розроблено вСполучені Штати
    Класифікація
    • Категорія BIMobjectДвері - Hardware
    • Назва UNSPSCLocks and security hardware and accessories
    • Код UNSPSC461715
    • Код CSI MasterFormat 201408 71 00
    • Заголовок CSI MasterFormat 2014Door Hardware
    • Номер OmniClass23-17 19 11
    • Заголовок OmniClassHardware for Doors

    Доступність регіону

    Північна Америка
    Сполучені Штати

    Схожі продукти