Публікуйте свої продукти
Weiser 9GED23000 Obsidian Electronic Lock
Weiser 9GED23000 Obsidian Electronic Lock
Weiser 9GED23000 Obsidian Electronic Lock
Weiser 9GED23000 Obsidian Electronic Lock
    Weiser

    Weiser 9GED23000 Obsidian Electronic Lock

    This style-forward lock is the future of door hardware. Named after the volcanic rock, Obsidian is a visually striking touchscreen that eliminates traditional keyways and opts for a low profile, contemporary design to deliver a stylish, modern smartlock that is secure, innovative and convenient.

    • Keyless Entry - No more keys to hide and no keyway to pick or bump.
    • Deadbolt operated by touchscreen electronic keypad or key; backlit for increased visibility at night.
    • Capacitive touchscreen featuring SecureScreenTM technology. Codes cannot be identified by examining the touchscreen for fingerprints.
    • Customized automatic door locking after 30 seconds for peace of mind.
    • One touch motorized locking. Lock your door with a single touch. No additional turning/twisting needed.
    • Features 16 user access codes and 1 master code option.
    • ANSI/BHMA grade 2 certified.
    • Low Battery Alerts - Audible beep and visual flash when batteries are Low.
    • 9V Backup Power - Use a 9V battery as backup power in case the batteries run out.
    • Security features: ANSI/BHMA Grade 2 Certified, SecureScreen, optional auto-lock, optional alarm for incorrect codes, and more.
    • Fits most standard residential door preparations - installs in minutes with just a screw driver.
    • Lifetime mechanical and finish warranty, One year electronics warranty.
    • 4 AA, included.

    As Featured on Amazon.com

    #Weiser #ElectronicLock #KeylessEntry #FrontDoor #SecureScreen #Deadbolt

    Специфікація
    • Product Family: Obsidian
      Product Type: Electronic Lock
      Product Style: Contemporary
      Featured Product: Yes
      ANSI/BHMA: 2
      Microban: No
      Featuring SmartKey: Yes
      Fits Door Thickness: 1-3/8" to 2"
      Door Handing: Universal
      Latch Backset Size Adjustable: 2-3/8" or 2-3/4"
      Product Height (Inches): 5-3/4
      Cross Bore: 2-1/8"
      ADA Compliance: Interior Turn Piece meets 4.13.9 ADA

    Технічна специфікація
    • Унікальний номерWeiser-9GED23000-Obsidian-Electronic-Lock
    • Сімейство продуктівObsidian
    • Група продуктівElectronic Lock
    • ТипDocumentation (info)
    • Дата публікації2019-03-03
    • Номер видання1
    Пов'язані
    • Розроблено вСполучені Штати
    Класифікація
    • Категорія BIMobjectДвері - Hardware
    • Назва UNSPSCLocks and security hardware and accessories
    • Код UNSPSC461715
    • Код CSI MasterFormat 201408 71 00
    • Заголовок CSI MasterFormat 2014Door Hardware
    • Номер OmniClass23-17 19 11
    • Заголовок OmniClassHardware for Doors

    Доступність регіону

    Північна Америка
    Сполучені Штати

    Схожі продукти