Публікуйте свої продукти
Pinnacle 96"
Winsted

Pinnacle 96"

Winsted’s revolutionary Pinnacle console offers the peak operator experience. Crafted in a sleek contemporary look with cutting-edge engineering and meticulous attention to detail, Pinnacle puts the tech in technical furniture.

With unrivaled flexibility and serviceability, Pinnacle features best-in-class cable management, with a plethora of connectivity options, integrated convenience outlets and ports, Qi wireless charging, the best mix of monitor arms and task lights, Personal Environmental Comfort system, and status lighting options. These premium features make Pinnacle the optimal choice of any control room.

  • Unique sliding work surface offers access to power, data and robust cable management.
  • Horizontal/vertical adjustable monitors mounts offer best-in-class ergonomic viewing.
  • Multiple color selections and work surface options to match any interior décor requirements.
  • Three levels of cable management span the console.
  • Available in four widths -- 60", 72", 84" and 96"
Специфікація
      1. MANUFACTURERS
        1.   Contract Documents are based on Pinnacle workstations by Winsted, www.winsted.com.
        2.       Substitutions: [Refer to Division 01.] [Not permitted.]
      2. COMPONENTS
        1.       Frame:
          1.       Type: [Pinnacle 60”.] [Pinnacle 72”.] [Pinnacle 84”.] [Pinnacle 96”.]
          2.       Material: Steel.
        2.       Base:
          1.       Closed height adjustable: [Pinnacle 60”.] [Pinnacle 72”.] [Pinnacle 84”.] [Pinnacle 96”.]
    1.       Work Surface:
      1.       Type: Single
      2.       Construction: [1-1/8 inch thick medium density fiberboard with laminate facings.] [5/8 inch thick compact laminate.]
      3.       Faces: laminate
      4.       Edge type: [Safeguard plus, 1-1/8 inch black polyethylene T-edge, routed into edge.] [Exposed core.] [Comfort Edge, 1-1/8 inch molded urethane shaped edge.]
      5.       Laminate face color:
    1.       End Panels:
      1.       Core material: [1/2 inch thick medium density fiberboard with laminate facings.] [1/2 inch thick compact laminate.]
      2.       Faces: laminate
      3.       Laminate face color:
      4.       Laminate grain direction:
        1.          Work surfaces: Along length of component.
        2.         Doors and end panels: [Horizontal.] [Vertical.]
    1.       Doors:
      1.       Construction: [Ventilated Steel.] [3/4 inch thick medium density fiberboard with laminate facings.] 
      2.        Faces: laminate
      3.        Laminate face color: [White.] [Black.] [Gray.] [Maple.] [Walnut.] [____.]
      4.        Latches: Soft touch type.
    1.       Lifting Columns: Two sets of two columns.
    2.      Power Compatibility: 110V and 240V capable; hardwire ready duplex power.
    3.       Versa-Trak: Provide infinite monitor arm adjustability.
    4.        Cable Management:
      1.         Technology tray: reveled by sliding/lockable worksurface
      2.         Cable Management Trays: 3 full length continuous trays (Top/Bottom/ Worksurface)
    1.       Accessories:
      1.       CPU pedestals.
      2.       Monitor mounts and mounting posts.
      3.       Phone trays.
      4.       Laptop trays.
      5.       Keyboard trays.
      6.       Pro Series II racks.
      7.       Surface mounted Qi Wireless Phone Charging
      8.      Bi-Directional Slide-Out Rotating PC Tray
      9.      Under worksurface mounted drawers
      10.    Ethernet Tripp Lite Patch Panel
    1. FINISHES
      1.       Steel: Manufacturer’s standard black powder coat.
      2.       Aluminum: Silver anodized.
Технічна специфікація
  • Унікальний номерpinnacle-96
  • Сімейство продуктівDesk System
  • Група продуктівPinnacle
  • ТипObject (single object)
  • Дата публікації2024-08-01
  • Номер видання1
  • Висота (у дюймах)30
  • Ширина (у дюймах)96
  • Глибина (у дюймах)36
Посилання
Пов'язані
  • Матеріал основнийMetal
  • Матеріал допоміжнийLaminate
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectмеблі - Office Desks & Tables
  • Класифікація IFCFurniture
  • Код Uniclass 2015Pr_40_30_25_04
  • Опис Uniclass 2015Audio visual furniture
  • Код CSI MasterFormat 201412 56 52
  • Заголовок CSI MasterFormat 2014Audio-Visual Furniture
  • Номер OmniClass23-21 11 00
  • Заголовок OmniClassCommercial Furniture

Доступність регіону

Європа Азія Північна Америка Африка Південна Америка Океанія
Австрія
Азербайджан
Ангілья
Алжир
Аргентина
Австралія
Аландські Острови
Афганістан
Антигуа і Барбуда
Ангола
Болівія
Американське Самоа
Албанія
Бангладеш
Аруба
Бенін
Бразилія
Вануату
Андорра
Бахрейн
Багамські Острови
Ботсвана
Венесуела
Віддалені острови США
Бельгія
Британська територія в Індійському океані
Барбадос
Буркіна-Фасо
Гаяна
Гуам
Білорусь
Бруней
Беліз
Бурунді
Еквадор
Кірибаті
Болгарія
Бутан
Бермудські Острови
Габон
Колумбія
Маршаллові Острови
Боснія і Герцеговина
Вʼєтнам
Британські Віргінські острови
Гамбія
Парагвай
Мікронезія
Ватикан
Вірменія
Віргінські Острови (США)
Гана
Перу
Науру
Велика Британія
Гонконг
Гаїті
Гвінея
Суринам
Ніуе
Гернсі
Грузія
Гваделупа
Гвінея-Бісау
Уругвай
Нова Зеландія
Гібралтар
Ємен
Гватемала
Джибуті
Фолклендські Острови
Нова Каледонія
Греція
Ізраїль
Гондурас
Екваторіальна Гвінея
Французька Гвіана
Острів Норфолк
Данія
Індія
Гренада
Еритрея
Чилі
Острови Кука
Джерсі
Індонезія
Гренландія
Есватіні
Острови Піткерн
Естонія
Ірак
Домініка
Ефіопія
Палау
Ірландія
Іран
Домініканська Республіка
Єгипет
Папуа-Нова Гвінея
Ісландія
Йорданія
Кайманові Острови
Замбія
Північні Маріанські Острови
Іспанія
Казахстан
Канада
Західна Сахара
Самоа
Італія
Камбоджа
Карибські Нідерланди
Зімбабве
Соломонові Острови
Кіпр
Катар
Коста-Рика
Кабо-Верде
Тимор-Лешті
Латвія
Киргизстан
Куба
Камерун
Токелау
Литва
Китай
Кюрасао
Кенія
Тонга
Ліхтенштейн
Кокосові (Кілінг) Острови
Мартиніка
Комори
Тувалу
Люксембург
Кувейт
Мексика
Конго – Браззавіль
Уолліс і Футуна
Мальта
Лаос
Монтсеррат
Конго – Кіншаса
Фіджі
Молдова
Ліван
Нікарагуа
Кот-дʼІвуар
Французька Полінезія
Монако
Мʼянма (Бірма)
Острови Теркс і Кайкос
Лесото
Нідерланди
Макао
Панама
Ліберія
Німеччина
Малайзія
Пуерто-Рико
Лівія
Норвегія
Мальдіви
Сальвадор
Маврикій
Острів Мен
Монголія
Сен-Бартелемі
Мавританія
Північна Македонія
Непал
Сен-Мартен
Мадагаскар
Польща
Обʼєднані Арабські Емірати
Сен-Пʼєр і Мікелон
Майотта
Португалія
Оман
Сент-Вінсент і Гренадіни
Малаві
Росія
Острів Різдва
Сент-Кітс і Невіс
Малі
Румунія
Пакистан
Сент-Люсія
Марокко
Сан-Марино
Палестина
Сінт-Мартен
Мозамбік
Сербія
Південна Корея
Сполучені Штати
Намібія
Словаччина
Північна Корея
Тринідад і Тобаго
Нігер
Словенія
Саудівська Аравія
Ямайка
Нігерія
Угорщина
Сирія
Острів Святої Єлени
Україна
Сінгапур
Південний Судан
Фарерські Острови
Таджикистан
Південно-Африканська Республіка
Фінляндія
Таїланд
Реюньйон
Франція
Тайвань
Руанда
Хорватія
Туреччина
Сан-Томе і Принсіпі
Чехія
Туркменістан
Сейшельські Острови
Чорногорія
Узбекистан
Сенегал
Швейцарія
Філіппіни
Сомалі
Швеція
Шрі-Ланка
Судан
Шпіцберген та Ян-Маєн
Японія
Сьєрра-Леоне
Танзанія
Того
Туніс
Уганда
Центральноафриканська Республіка
Чад

Схожі продукти