Публікуйте свої продукти
2400 Small Raceway
Wiremold

2400 Small Raceway



The Wiremold 2400 Series Small Steel Raceway from Legrand is a single compartment raceway designed for communication or power applications, ideal for use anywhere a small low profile raceway is needed, including classrooms, offices and hotel applications. Available in standard single compartment (2400) and dual compartment (2400D) configurations. 2400D Divided Steel Raceway is a low profile steel raceway for use where a limited number of power and low voltage cables are required in the same raceway.

Features & Benefits
  • FiberReady 2" [51mm] fiber optic fittings. The FiberReady Series of corner and tee fittings are UL verified for a 2" [51mm] bend radius and exceed the recommendations of EIA/TIA 569A. These fittings provide cable protection in both lay-in and pull-through cable installations.
  • Steel raceway. Provides superior strength for any dry location.
  • Single- and dual-compartment attractive low profile raceway design. Provides functionality and flexibility with aesthetics for single or dual service applications.
  • Ivory ScuffCoat finish. Tough durable ScuffCoat finish makes a scratch-resistant surface that can be painted.
  • Complete line of fittings. Provides complete wiring solution and allows for interconnection between raceway systems.
  • Inline field-configurable receptacles. Receptacles can be installed at any point along the raceway without a box.
  • Inline 106 frame data outlet. A wide variety of data modules can be installed anywhere along the raceway run without a box.
  • Single- and dual-gang device boxes. Now you can wire devices into the raceway system, making a V2400 System an excellent choice for communication wiring.
  • Over the raceway boxes. Provides tremendous labor savings. Boxes mount over continuous run of raceway base eliminating the need to cut raceway when locating devices.
  • Datacom connectivity options. Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless and aesthetically pleasing interface for voice, data, audio, and video applications at the point of use.

Specifications
General Info
  • Product Series: 2400
  • Component Type: Raceway Base & Cover

Technical Information
  • Material: Steel
  • Capacity: Dual-Channel

Buy American Act Compliance
  • Country of Origin: MULTIPLE
  • Buy American Act Status: Exception

Notes: While most parts within this series comply with the BAA's Country of Origin requirements, some do not. For a complete list of all parts and their respective Country of Origin, refer to the "Series Part List-COO" under "Supporting Documents" on the "Resources" tab.

www.legrand.ca/wiremold
Технічна специфікація
  • Унікальний номерwiremold-2400
  • Сімейство продуктівWireways
  • Група продуктівRaceway
  • ТипObject (single object)
  • Дата публікації2014-02-28
  • Номер видання1
Класифікація
  • Категорія BIMobjectЕлектроніка - Installations

Доступність регіону

Північна Америка
Сполучені Штати