Публікуйте свої продукти
10AT Evolution Multi-Service Poke-Thru Devices
10AT Evolution Multi-Service Poke-Thru Devices
10AT Evolution Multi-Service Poke-Thru Devices
10AT Evolution Multi-Service Poke-Thru Devices
10AT Evolution Multi-Service Poke-Thru Devices
10AT Evolution Multi-Service Poke-Thru Devices
10AT Evolution Multi-Service Poke-Thru Devices
10AT Evolution Multi-Service Poke-Thru Devices
10AT Evolution Multi-Service Poke-Thru Devices
10AT Evolution Multi-Service Poke-Thru Devices
    Wiremold

    10AT Evolution Multi-Service Poke-Thru Devices

    Proof that bigger and better go hand in hand: Evolution Series 10" Poke-Thru Devices offer more capacity, flexibility and versatility than any other poke-thru device on the market. Featuring eight-gangs of capacity, redesigned and easier to use covers, recessed connections below floor level, and enough internal wiring capacity to eliminate the need for a junction box. Evolution Series 10" Poke-Thru Devices are ready to meet the market's increased demand for more power, more A/V, and more communications.
    Специфікація
    • Largest Capacity Poke-Thru Devices on the Market: The 10AT Series is designed for a 10" [254mm] core hole and provides up to eight (8) gangs of power, communication, and/or A/V capability. Internal Wiring Capacity: Evolution Series 10" Poke-Thru Devices are the first in the industry with the capacity to accommodate wiring connections inside the unit, eliminating the need for an external junction box and making future moves, adds and changes faster and easier. Recessed Devices: All power, communication, and A/V devices are recessed below floor level, providing maximum protection and device longevity. Auto-close Sliding Egress Doors: Egress doors lock in position when open and automatically close around cables,reducing the egress opening to the smallest size possible. Multiple Color Options: Offered in six different colors: black, gray, brass, nickel, bronze, and aluminum. UL Listed and UL Fire Classified to U.S. and Canadian Safety Standards: UL Fire rated for up to 2-hour rated floors maintains the fire classification of the floor.
    Технічна специфікація
    • Унікальний номерwiremold-evolution-10at-poke-thru
    • Сімейство продуктівRaceway and Boxes for Electrical Systems
    • Група продуктівEvolution Series
    • ТипObject (single object)
    • Дата публікації2015-12-17
    • Номер видання1
    Пов'язані
    • Матеріал основнийAluminium
    • Розроблено вСполучені Штати
    • Виготовлено вСполучені Штати
    Класифікація
    • Категорія BIMobjectЕлектричні - Distribution
    • Класифікація IFCElectrical Element
    • Назва UNSPSCCable accessories
    • Код UNSPSC26121630
    • Код Uniclass 2015Pr_65_72_97_27
    • Опис Uniclass 2015Electrical connection boxes
    • Код CSI MasterFormat 201426 05 33.16
    • Заголовок CSI MasterFormat 2014Boxes for Electrical Systems
    • Номер OmniClass23-35 33 15
    • Заголовок OmniClassElectrical Junction Boxes
    • Код CSI UniFormat IID50
    • Заголовок CSI UniFormat IIELECTRICAL

    Доступність регіону

    Північна Америка
    Сполучені Штати

    Схожі продукти