Публікуйте свої продукти
Xypex Megamix II with Bio-San C500 - Antimicrobial Crystalline Waterproofing Repair Mortar
Xypex Megamix II with Bio-San C500 - Antimicrobial Crystalline Waterproofing Repair Mortar
Xypex Megamix II with Bio-San C500 - Antimicrobial Crystalline Waterproofing Repair Mortar
Xypex Megamix II with Bio-San C500 - Antimicrobial Crystalline Waterproofing Repair Mortar
Xypex Megamix II with Bio-San C500 - Antimicrobial Crystalline Waterproofing Repair Mortar
Xypex Megamix II with Bio-San C500 - Antimicrobial Crystalline Waterproofing Repair Mortar
Xypex Megamix II with Bio-San C500 - Antimicrobial Crystalline Waterproofing Repair Mortar
Xypex Megamix II with Bio-San C500 - Antimicrobial Crystalline Waterproofing Repair Mortar
Xypex Megamix II with Bio-San C500 - Antimicrobial Crystalline Waterproofing Repair Mortar
Xypex Megamix II with Bio-San C500 - Antimicrobial Crystalline Waterproofing Repair Mortar
    Xypex

    Xypex Megamix II with Bio-San C500 - Antimicrobial Crystalline Waterproofing Repair Mortar

    Crystalline, Concrete Waterproofing, Waterproof Concrete, Waterproof Coating, Bentonite, Bituthene, Positive Side Waterproofing, Negative Side Waterproofing, Below Grade, Antimicrobial, Severe Sewage Conditions, Microbial Induced Corrosion (MIC),, Repair Mortar, Cast-In-Place Walls, Vertical Concrete Block Surface

    Xypex Megamix II + Bio-San is a resurfacing mortar specifically designed for the restoration of deteriorated concrete surfaces caused by microbial induced corrosion, abrasion/erosion and chemical attack. It is formulated for ease of application, superior bond, low shrinkage, high strength and resistance to microbial, acid and sulphate attack.

    Megamix II + Bio-San contains bioactive mineral solids which fix permanently within the repair mortar matrix impairing bio-film formation, thus limiting microbial induced corrosion of the repaired surface in sewer environments. It significantly extends the life of sewer and waste water infrastructure by inhibiting the growth of acid causing sewer bacteria such as Thiobacillus that cause MIC (microbial induced corrosion). In most applications, such as manhole resurfacing, Megamix II + Bio-San can be used to replace epoxy linings and calcium aluminate repair mortars.

    Recommended for rehabilitation of:

    • Manholes / Sewer Pipes
    • Pump and Lift Stations
    • Head Works
    • Septic Tanks
    • Digesters
    • Clarifiers
    • Industrial Structures

    Advantages

    • Excellent adhesion and bond to concrete substrates
    • Inhibits microbial induced corrosion
    • Low shrinkage, fiber reinforced
    • Resistant to acid attack
    • Very resistant to severe sulphate exposure
    • Highly resistant to chloride diffusion
    • Ready to use – just add water
    • Vertical and overhead concrete repair; sprayable
    • Does not contain any VOCs
    • CE certified meeting EN 1504-3

    Keywords: Crystalline, Concrete Waterproofing, Waterproof Concrete, Waterproof Coating, Bentonite, Bituthene, Positive Side Waterproofing, Negative Side Waterproofing, Below Grade, Antimicrobial, Severe Sewage Conditions, Microbial Induced Corrosion (MIC), Repair Mortar, Cast-In-Place Walls, Vertical Concrete Block Surface

    Технічна специфікація
    • Унікальний номерxypex-megamix-ii-bio-san-c500-antimicrobial-crystalline-concrete-waterproofing
    • Сімейство продуктівConcrete Waterproofing Repair Products
    • Група продуктівMegamix Series
    • ТипDocumentation (info)
    • Дата публікації2019-06-21
    • Номер видання1
    Пов'язані
    • Матеріал основнийOther
    • Розроблено вCanada
    • Виготовлено вCanada
    Класифікація
    • Категорія BIMobjectБудівельні матеріали - Бетон
    • Класифікація IFCObject
    • Код Uniclass 2015Pr_20_31_03_95
    • Опис Uniclass 2015Waterproofing concrete admixtures
    • Код CSI MasterFormat 201403 01 30
    • Заголовок CSI MasterFormat 2014Maintenance of Cast-in-Place Concrete
    • Номер OmniClass23-13 27 13 11
    • Заголовок OmniClassRepair Mortars

    Доступність регіону

    Північна Америка
    Canada
    United States

    Схожі продукти

    4.6 з 5 зірок 4.6 (17)
    4.1 з 5 зірок 4.1 (10)