Публікуйте свої продукти
ZECon - Staircase – Downstairs
ZECon - Staircase – Downstairs
ZECon - Staircase – Downstairs
ZECon - Staircase – Downstairs
    Zeppelin Rental GmbH

    ZECon - Staircase – Downstairs

    • The ZECON series of containers
    • ZECon containers have been developed to offer high-quality, complex, temporary modular systems. These energy efficient modular rooms comply with the legal requirements of ENEV 2016 for a service life of longer than two years, and can be integrated with alternative energy systems such as solar installations, wind power, and energy recovery systems. It is also possible to have central hot water heating systems that are connected to a district heating system, in these containers. We will provide an Energy Performance Certificate for your building on request.
    • The dimensions of the basic version are 6058 x 2438 x 2800 mm (length x width x height). We also offer the option of combining corridor, stairway and sanitary modules. The modules can be stacked so that they are up to three floors high. Information on the load-bearing capacity is included in the structural standards.
    • ZECon is distributed by the Zeppelin Rental GmbH Modular Room Systems product area
    Специфікація
    • Staircase – downstairs 1 pcs. steel outer door with a ZK door frame, basic dimensions 1,000 mm x 2,000 mm 1 pcs. window white, dim. W 1,064 mm x H 1,352 mm + plastic roller shutter, sill height 1,000 mm, tilt-and-turn fitting 1 pcs. staircase with 15 steps, stair width 1,150 mm 2 pcs. linear luminaire 2 x 58 W 1 pcs. electric heater 2,000 W, with thermostat, separately fused 1 pcs. basic electrical installation according to VDE 0100, 400 / 230 V 1 pcs. junction box WK 100 as an external electrical connection 1 pcs. separate supply circuit, GFCI protected
    Технічна специфікація
    • Унікальний номерCSO-TREPPH_ENEV_EG
    • Сімейство продуктівContainers
    • Група продуктівContainers
    • ТипObject (single object)
    • Дата публікації2018-01-11
    • Номер видання1
    • Висота (мм)2800
    • Ширина (мм)6058
    • Глибина (мм)2438
    Пов'язані
    • Матеріал основнийSteel
    • Розроблено вGermany
    • Виготовлено вGermany
    • Вага нетто (кг)3700
    Класифікація
    • Категорія BIMobjectБудівництво - Site Construction
    • Класифікація IFCObject
    • Назва UNSPSCConstruction and maintenance support equipment
    • Код UNSPSC3019
    • Код Uniclass 2015TE_70_10_10_16
    • Опис Uniclass 2015Containers
    • Номер OmniClass23-21 19 11 11
    • Заголовок OmniClassMetal Modular General Casework
    • Код CSI UniFormat IIF1030
    • Заголовок CSI UniFormat IISpecial Construction Systems

    Доступність регіону

    Європа
    Germany

    Схожі продукти

    4.7 з 5 зірок 4.7 (23)