Публікуйте свої продукти
ZECon - WC Modular 6.0m x 2.5m For Women / Men With Floor And Kitchen
ZECon - WC Modular 6.0m x 2.5m For Women / Men With Floor And Kitchen
ZECon - WC Modular 6.0m x 2.5m For Women / Men With Floor And Kitchen
ZECon - WC Modular 6.0m x 2.5m For Women / Men With Floor And Kitchen
ZECon - WC Modular 6.0m x 2.5m For Women / Men With Floor And Kitchen
    Zeppelin Rental GmbH

    ZECon - WC Modular 6.0m x 2.5m For Women / Men With Floor And Kitchen

    • The ZECON series of containers
    • ZECon containers have been developed to offer high-quality, complex, temporary modular systems. These energy efficient modular rooms comply with the legal requirements of ENEV 2016 for a service life of longer than two years, and can be integrated with alternative energy systems such as solar installations, wind power, and energy recovery systems. It is also possible to have central hot water heating systems that are connected to a district heating system, in these containers. We will provide an Energy Performance Certificate for your building on request.
    • The dimensions of the basic version are 6058 x 2438 x 2800 mm (length x width x height). We also offer the option of combining corridor, stairway and sanitary modules. The modules can be stacked so that they are up to three floors high. Information on the load-bearing capacity is included in the structural standards.
    • ZECon is distributed by the Zeppelin Rental GmbH Modular Room Systems product area
    Специфікація
    • WC-modular with corridor and kitchen
      1 pcs. steel outer door with a ZK door frame, basic dimensions 1,000 mm x 2,000 mm
      2 pcs. steel outer door with a ZK door frame, basic dimensions 875 mm x 2,000 mm
      3 pcs. interior door with door frame, basic dimensions 750 mm x 2,000 mm
      1 pcs. interior door with door frame, basic dimensions 625 mm x 1,850 mm
      1 pcs. toilet partition door, floor and ceiling clearance, basic dimensions 625 mm x 1,850 mm
      2 pcs. plastic window white, dim. W 600 mm x H 400 mm, tilt fitting, insulated obscure glass
      3 pcs. linear luminaire 1 x 36 W
      2 pcs. linear luminaire 1 x 58 W
      4 pcs. electric heater 2,000 W, with thermostat, separately fused
      2 pcs. toilet stall with door (1 pcs. with floor and ceiling clearance)
      2 pcs. floor-standing porcelain toilet, flushing cistern, white
      1 pcs. porcelain urinal, flush valve, white
      2 pcs. porcelain washbasin, white, c/w mixer tap, mirror, shelf
      3 pcs. undersink water heater 5 l, 2,000 W incl. electrical connection
      1 pcs. small kitchen, c/w mixer tap, sink, refrigerator, hotplate incl. electrical connection
      1 pcs. water pressure reducing valve with coarse filter (not a water filter), set to 4 bar, shut-off valve
      1 pcs. water connection front face, 1x inlet ¾" copper pipe, 1x wastewater 100 mm high temperature pipe, transfer point is the outer edge of the container, connection is established on site
      1 pcs. electric fan, volume flow approx. 170 m³/h, separately fused, control with light switch
      1 pcs. basic electrical installation according to VDE 0100, 400 / 230 V
      1 pcs. junction box WK 100 as an external electrical connection
      1 pcs. separate supply circuit, GFCI protected
      3 pcs. earthed socket 230 V, 3 pcs. remote control light switch

    Технічна специфікація
    • Унікальний номерCK625FEV-WCDHKK
    • Сімейство продуктівContainers
    • Група продуктівContainers
    • ТипObject (single object)
    • Дата публікації2018-01-11
    • Номер видання1
    • Висота (мм)2800
    • Ширина (мм)6058
    • Глибина (мм)2438
    Пов'язані
    • Матеріал основнийSteel
    • Розроблено вGermany
    • Виготовлено вGermany
    • Вага нетто (кг)3100
    Класифікація
    • Категорія BIMobjectБудівництво - Site Construction
    • Класифікація IFCObject
    • Назва UNSPSCConstruction and maintenance support equipment
    • Код UNSPSC3019
    • Код Uniclass 2015TE_70_10_10_16
    • Опис Uniclass 2015Containers
    • Номер OmniClass23-21 19 11 11
    • Заголовок OmniClassMetal Modular General Casework
    • Код CSI UniFormat IIF1030
    • Заголовок CSI UniFormat IISpecial Construction Systems

    Доступність регіону

    Європа
    Germany

    Схожі продукти

    Бібліотека продуктів BIMobject

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit