Публікуйте свої продукти
QPPM_H_C (2)1" Male Cold Inlet/Outlets & (1)1" Male Hot Inlet, 1/2" Male Hot Outlets, 1/2" Male Cold Outlets,
QPPM_H_C (2)1" Male Cold Inlet/Outlets & (1)1" Male Hot Inlet, 1/2" Male Hot Outlets, 1/2" Male Cold Outlets,
QPPM_H_C (2)1" Male Cold Inlet/Outlets & (1)1" Male Hot Inlet, 1/2" Male Hot Outlets, 1/2" Male Cold Outlets,
QPPM_H_C (2)1" Male Cold Inlet/Outlets & (1)1" Male Hot Inlet, 1/2" Male Hot Outlets, 1/2" Male Cold Outlets,
QPPM_H_C (2)1" Male Cold Inlet/Outlets & (1)1" Male Hot Inlet, 1/2" Male Hot Outlets, 1/2" Male Cold Outlets,
    Zurn

    QPPM_H_C (2)1" Male Cold Inlet/Outlets & (1)1" Male Hot Inlet, 1/2" Male Hot Outlets, 1/2" Male Cold Outlets,

    (2)1" Male Cold Inlet/Outlets & (1)1" Male Hot Inlet, (12)1/2" Male Hot Outlets, (18)1/2" Male Cold Outlets.

    Compliance: 

    • CSA B137.5
    • cUPC listed
    • NPCC listed

    Features:

    • Preassembled manifold, corrosion resistant polymer and stainless steel construction
    • Reduced installation time, delivers hot water faster
    • Eliminates temperature and pressure fluctuation
    • 10-year limited warranty
    Специфікація
    • keywords: QickPort preassembled hot‑cold manifold, polysulfone body, multiple ½″ outlets with 1″ inlets, corrosion‑resistant design, fast installation, balanced potable‑water distribution
    Технічна специфікація
    • Унікальний номерQPPM_H_C
    • ТипObject (single object)
    • Дата публікації2026-06-16
    • Номер видання1
    Пов'язані
    • Розроблено вUnited States
    Класифікація
    • Категорія BIMobjectСантехніка - Водовідведення