Публікуйте свої продукти
ZER6000AV-CPM AquaVantage® AV Exposed, Sensor Operated, Battery Powered, Flush Valve for Water Closets
ZER6000AV-CPM AquaVantage® AV Exposed, Sensor Operated, Battery Powered, Flush Valve for Water Closets
ZER6000AV-CPM AquaVantage® AV Exposed, Sensor Operated, Battery Powered, Flush Valve for Water Closets
ZER6000AV-CPM AquaVantage® AV Exposed, Sensor Operated, Battery Powered, Flush Valve for Water Closets
ZER6000AV-CPM AquaVantage® AV Exposed, Sensor Operated, Battery Powered, Flush Valve for Water Closets
ZER6000AV-CPM AquaVantage® AV Exposed, Sensor Operated, Battery Powered, Flush Valve for Water Closets
ZER6000AV-CPM AquaVantage® AV Exposed, Sensor Operated, Battery Powered, Flush Valve for Water Closets
    Zurn

    ZER6000AV-CPM AquaVantage® AV Exposed, Sensor Operated, Battery Powered, Flush Valve for Water Closets

    Exposed, quiet diaphragm-type, chrome plated flushometer valve with a polished exterior. Complete with Zurn's AquaVantage TPE, chloramine resistant, dual seal diaphragm with a clog resistant, triple filtered by-pass. The unit features a 6VDC motor actuator with automatic infrared sensor, user-in view L.E.D., low battery indicator light, switchable 24 hour auto-flush and three second delay flush to deter false flushing, 10 degree angled sensor for optimum user detection, courtesy flush button, high impact resistant polycarbonate housing, impact resistant glass lens and chrome plated metal cover. The unit comes complete with 4 "C" size batteries, wrench for installation and allen key for the battery compartment. The E-Z Flush electronics are ultra energy efficient for optimal battery life. This unit incorporates a high back pressure vacuum breaker, one piece hex coupling nut, adjustable tailpiece, spud coupling and flange for top spud connection. Control stop has internal siphon-guard protection, vandal resistant stop cap, sweat solder kit, and a cast wall flange with set screw. Internal seals are made of chloramine resistant materials.
    Специфікація
    • Using an RFA Family with Type Catalog:

      Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

    Технічна специфікація
    • Унікальний номерzurn-zer6000av-cpm
    • Сімейство продуктівFinish Plumbing - Flush Valves
    • Група продуктівAquaVantage®
    • ТипObject (single object)
    • Дата публікації2014-09-29
    • Номер видання1
    Пов'язані
    • Матеріал основнийBrass
    • Розроблено вUnited States
    Класифікація
    • Категорія BIMobjectСантехніка - Клапани

    Доступність регіону

    Північна Америка
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States

    Схожі продукти

    4.8 з 5 зірок 4.8 (26)
    4.5 з 5 зірок 4.5 (29)
    4.4 з 5 зірок 4.4 (12)
    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit