Публікуйте свої продукти
Z.WC4.S Floor Mounted Zurn One Toilet System with 1.28 GPF Battery Powered Sensor Flush Valve
Zurn

Z.WC4.S Floor Mounted Zurn One Toilet System with 1.28 GPF Battery Powered Sensor Flush Valve

Complete EcoVantage® high efficiency 1.28 gpf sensor actuated, battery powered, floor mounted commercial water closet system with ZER6000AV-HET-SM exposed, sensor activated chrome-plated closet diaphragm flushometer for either left or right hand supply, Z5955SS-EL open front commercial toilet seat and Z5655-BWL1 floor mounted vitreous china water closet with Z5972-COMB closet flange outlet gasket assembly kit manufactured by Zurn.

Compliance:

Meets the American Disabilities Guidelines and ANSI A117.1 requirements when installed according to these requirements.
• Fixture - Complies with ASME A112.19.2 / CSA B45.1
• Flush Valve - Complies with ASSE 1037 / ASME A112.1037 / CSA B125.37

Features:

  • Sensor Floor Mounted Toilet System with 1.28 GPF Battery Powered Flush Valve
  • Paired performance for easy maintenance, highest uptime and lowest total cost of ownership
  • Simple model number for ease of specification and ordering
  • Complete ready-to-install plumbing system
  • Complete extended warranty from one manufacturer
  • Combines complementary components to create a seamless water efficient system
Специфікація
  • keywords: Zurn One Systems, Water Closet

Технічна специфікація
  • Унікальний номерZWC4S
  • ТипObject (single object)
  • Дата публікації2026-03-09
  • Номер видання1
Пов'язані
  • Розроблено вUnited States
Класифікація
  • Категорія BIMobjectSanitary - Туалет