Publish your products
Remote-Controlled Std.+ Window, Pinewood, Solar – GLL 1061Z30A
Remote-Controlled Std.+ Window, Pinewood, Solar – GLL 1061Z30A

    Remote-Controlled Std.+ Window, Pinewood, Solar – GLL 1061Z30A

    This product page will soon be replaced!

    This product page will soon become obsolete as part of our updated approach to product content on bimobject.com.

    We are introducing new and improved product pages with more detailed, tailored information and a clearer distinction between different project stages. The new structure includes:

    Detailed single-product pages with comprehensive product information, geometry, and data.
    Installation type pages with lighter BIM objects, optimized for early-stage planning and simplified project use.
    This update is designed to help users find the right content more easily and choose the most suitable BIM object depending on their project needs.

    We encourage you to explore the new product pages and use the updated content going forward.

    ***


    Solar roof window GLL is solar-powered and centre-pivoted. It is an all-in-one window equipped with a rain sensor and is based on the design of manual roof window GLL.

    • The ventilation flap allows fresh air to enter the room through a dust and insect filter.
    • Frame and sash made of laminated pine wood and ventilation flap made of pine wood are finished with triple coat. 
    • The exterior of the frame and sash is metal-clad and therefore maintenance-free.
    • The window is equipped with an insulating glass unit.

      The chain engages and disengages automatically when the window is closed.
      The window can be manually operated with the control bar on the ventilation flap from a fully closed position. The window can only be operated manually when the electrical motor has not been engaged.
    Specification
    • GLL-Z

      Internal-

      • The inner surface finish is available in clear lacquer as standard

      External–

      • The exterior aluminum covers are available in dark grey
    Technical specification
    • Unique ref.GLL1061Z30A
    • Product familyCenter Pivot
    • Product groupSolar
    • TypeObject (single object)
    • Date of publishing2024-04-23
    • Edition number1
    Related
    • Material mainPine
    • Material secondaryGlass
    • Designed inDenmark
    Classification
    • BIMobject CategoryWindows - Roof Windows

    Region availability

    Europe Asia
    Bosnia and Herzegovina
    Türkiye
    Bulgaria
    Croatia
    Czech Republic
    Estonia
    Hungary
    Latvia
    Lithuania
    Poland
    Romania
    Serbia
    Slovakia
    Slovenia
    Ukraine
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit