Publish your products
Liebert® XDU450 Coolant Distribution Unit - EOL
Liebert® XDU450 Coolant Distribution Unit - EOL
Liebert® XDU450 Coolant Distribution Unit - EOL
Liebert® XDU450 Coolant Distribution Unit - EOL
Liebert® XDU450 Coolant Distribution Unit - EOL
    Vertiv
    Archived

    Liebert® XDU450 Coolant Distribution Unit - EOL

    Designed to support liquid cooling within high density environments, the Liebert XDU450 Coolant Distribution Unit is suitable for chip & rear door cooling applications to offer easy, cost-effective deployment in any data center. The Liebert XDU450 utilizes a liquid-to-liquid heat exchange design, allowing you to tap into the benefits of liquid-cooled servers to more efficiently support higher rack densities while maintaining optimal system conditions.

    Specification
    • As data centers adopt liquid cooling, fitting in new coolant distribution infrastructure can be a serious challenge. From hyperscale and colocation environments to edge applications, the Vertiv CoolChip CDU (the next generation of the Vertiv Liebert XDU family) simplifies your work with the flexibility to support rear door heat exchangers or direct to chip liquid cooling. The Vertiv CoolChip CDU’s compact footprint allows for in-rack, end of row, or perimeter placement options. When you incorporate the Vertiv CoolChip CDU, you can easily distribute coolant to efficiently manage power dense deployments with liquid-to-liquid heat exchange up to 100 kw, 450 kW, 600 kW, or 1,350 KW, and liquid-to-air heat exchange up to 70kW. The Vertiv CoolChip CDU provides a compact footprint for deployment flexibility, efficient coolant distribution to manage power dense applications, precise temperature control to eliminate thermal shock, redundant pumps and dual power feeds for reliable operation, and remote monitoring and communications for added peace of mind.


    Technical specification
    • Unique ref.vertiv-xdu-450
    • Product familyVertiv™ CoolChip CDU
    • Product groupCDU - Coolant Distribution Unit
    • TypeDigital Inventory (Products)
    • Date of publishing2025-02-26
    • Edition number1
    • Height (inches)74.7
    • Width (inches)23.6
    • Depth (inches)50
    Related
    • Material mainCarbon Steel
    • Material secondaryCarbon Steel
    • Weight Net (Lbs)848
    Classification
    • BIMobject CategoryHVAC - Heat Exchanger
    • ETIM CodeEC002500
    • ETIM NameNetwork cabinet
    • Uniclass 2015 CodePr_80_77_28_21
    • Uniclass 2015 DescriptionData equipment cabinets
    • CSI MasterFormat 2014 Code27 21 00
    • CSI MasterFormat 2014 TitleData Communications Network Equipment
    • OmniClass Number23-33 19 11 11
    • OmniClass TitleRefrigerant Liquid
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit