发布您的产品
Heat recovery ventilation DX System - DXA Unit

Heat recovery ventilation DX System - DXA Unit

Heat recovery with demand control for cupboard installation So much discreet that it will go unnoticed in the kitchen The DXA* has been specifically designed for cupboards installation. Thanks to its well-fitted dimensions, the DXA can be installed both in kitchen and in other technical rooms, wall-mounted. A creamy white metal sheet covers the front face of the the DXA which allows it to be unnoticed as a technical equipment. The DXA unit is compatible with two demand control strategies used in the DX system « Premium » and « Excellence ». *Available from May 2017
技术规格
  • 唯一参考DXA
  • 产品系列Heat recovery ventilation
  • 产品组DXA
  • 类型对象(单个对象)
  • 发布日期2017-12-19
  • 版本号1
  • 高度 (mm)1188
  • 宽度 (mm)545
  • 深度 (mm)552
相关
  • 主材料PE/PP
  • 次要材料镀锌钢板
  • 设计国家/地区France
  • 制造国家/地区France
  • 净重 (Kg)16
分类
  • BIMobject 类别暖通空调 - 热回收
  • IFC 分类风扇
  • UNSPSC 名称Fans
  • UNSPSC 代码40101604
  • Uniclass 2015 代码Pr_65_67_29
  • Uniclass 2015 说明Fans
  • CSI MasterFormat 2014 代码23 82 23
  • CSI MasterFormat 2014 标题Unit Ventilators
  • OmniClass 编号23-33 31 19
  • OmniClass 标题Fans
  • CSI UniFormat II 代码D30
  • CSI UniFormat II 标题HVAC

发售地区

Europe
Ireland
United Kingdom