Alpine LedgeGuard 1.5"Alpine LedgeGuard 1.5"Alpine LedgeGuard 1.5"
查看前一组图片
查看下一组图片

Alpine LedgeGuard 1.5"

The ASG Ledge-Guard 1.5” is a fence-style system designed to retain up to 2x the height of the snow guard. This system is designed to mechanically attach to facades, cornices, curtain walls, etc. Click the product link to view the ASG Ledge-Guard 1.5” product page for features and advantages, available materials, documentation and specifications, and product images.

We designed our fence-style snow retention systems to be the most robust fence-style systems on the market. Fence-style snow guards act as barricade systems, preventing large pieces of snow and ice from falling off a roof. Fast and easy to install with bracket spacing up to 48" on center, our fence-style snow guards are available in attachment options suitable for all roof types.

*Alpine SnowGuards snow management systems are essential for any low-friction, sloped roof. Snow and ice can avalanche off a low-friction, sloped roof and pose a hazard to people and property below. Alpine SnowGuards products hold the snow and ice in position on the roof, allowing it to melt and shed gradually, instead of all at once, preventing injuries to pedestrians and property damage. *

* Protects against snow damage at the lower roof level (gutters, valleys, crickets, roof protrusions, plumbing vents, etc...) and at ground level (cars, people, landscaping, pets, walkways, ground-mounted mechanical units) *

* Available in a multitude of RAL TIGER Drylac® Exterior Powder Coating colors*

Applicable Roof Types:

  • Ledge
  • Cornice
  • Parapet
  • Sloped Wall
  • Terrace
  • Balcony

Contact Alpine SnowGuards at info@alpinesnowguards.com or call toll-free: 888.766.4273 for any questions or concerns.

    规格
    • Features/Advantages:

      • Extensive Performance and large climatic chamber testing (testing performed by Microclimate Ice and Snow at the University of Ontario Institute of Technology).
      • Mitigates the risk of falling ice and snow to busy sidewalks and streets below.
      • Low profile for minimal visual impact.
      • Rugged, yet sleek design stands up to high winds.
      • All of our snow guards are tested extensively in the field by roofing experts.
      • End collars and couplings are available for this system.
      • Available in a multitude of RAL TIGER Drylac® Exterior Powder Coating colors.
    技术规格
    • 唯一参考alpine-ledgeguard-1-5
    • 产品系列Snow Guards
    • 产品组Ledge Style SnowGuards
    • 类型对象(单个对象)
    • 发布日期2022-02-10
    • 版本号1
    • 高度 (inch)1.5
    • 宽度 (inch)1.5
    • 深度 (inch)2.12
    相关
    • 主材料
    • 设计国家/地区美国
    • 制造国家/地区美国
    分类
    • BIMobject 类别建筑 - 屋顶配件
    • IFC 分类对象
    • UNSPSC 名称Cornices
    • UNSPSC 代码30161904
    • Uniclass 2015 代码Ss_25_16_05
    • Uniclass 2015 说明Avalanche and snow barrier systems
    • CSI MasterFormat 2014 代码07 72 53
    • CSI MasterFormat 2014 标题Snow Guards
    • OmniClass 标题Roof Snow Guards
    • OmniClass 编号23-13 41 21

    发售地区

    欧洲 亚洲 大洋洲 非洲 南美洲 北美
    阿尔巴尼亚
    土库曼斯坦
    美属萨摩亚
    阿尔及利亚
    乌拉圭
    安圭拉
    摩纳哥
    乌兹别克斯坦
    澳大利亚
    纳米比亚
    阿根廷
    安提瓜和巴布达
    黑山
    越南
    库克群岛
    尼日尔
    玻利维亚
    阿鲁巴
    荷兰
    泰国
    密克罗尼西亚联邦
    尼日利亚
    巴西
    巴巴多斯
    挪威
    塔吉克斯坦
    斐济
    刚果
    智利
    伯利兹
    波兰
    斯里兰卡
    法属波利尼西亚
    留尼汪
    哥伦比亚
    百慕大
    葡萄牙
    孟加拉国
    关岛
    卢旺达
    厄瓜多尔
    英属维尔京群岛
    罗马尼亚
    不丹
    基里巴斯
    圣赫勒拿岛
    福克兰群岛(即马尔维纳斯群岛)
    加拿大
    俄罗斯
    英属印度洋领地
    马绍尔群岛
    圣多美和普林西比
    法属圭亚那
    荷蘭加勒比區
    圣马力诺
    文莱达鲁萨兰国
    瑙鲁
    塞内加尔
    圭亚那
    开曼群岛
    塞尔维亚
    柬埔寨
    新喀里多尼亚
    塞舌尔
    巴拉圭
    法属圣马丁
    斯洛伐克
    中国
    新西兰
    塞拉利昂
    秘鲁
    美国
    斯洛文尼亚
    圣诞岛
    纽埃
    索马里
    苏里南
    美属维尔京群岛
    西班牙
    科科斯(基林)群岛
    诺福克岛
    南非
    委内瑞拉
    哥斯达黎加
    斯瓦尔巴特群岛
    格鲁吉亚
    北马里亚纳群岛
    南苏丹
    古巴
    瑞典
    香港
    帛琉
    苏丹
    库拉索
    瑞士
    印度
    巴布亚新几内亚
    斯威士兰
    多米尼克
    乌克兰
    印度尼西亚
    皮特凯恩群岛
    坦桑尼亚
    多米尼加共和国
    英国
    日本
    萨摩亚
    冈比亚
    萨尔瓦多
    梵蒂冈
    哈萨克斯坦
    所罗门群岛
    多哥
    格陵兰岛
    奥兰
    吉尔吉斯斯坦
    东帝汶
    突尼斯
    格林纳达
    摩尔多瓦
    老挝
    托克劳
    乌干达
    瓜德罗普
    马耳他
    澳门
    汤加
    西撒哈拉
    危地马拉
    卢森堡
    马来西亚
    图瓦卢
    赞比亚
    海地
    安道尔
    马尔代夫
    美国本土外小岛屿
    津巴布韦
    洪都拉斯
    奥地利
    蒙古
    瓦利斯和富圖納群島
    莫桑比克
    牙买加
    白俄罗斯
    缅甸
    瓦努阿图
    摩洛哥
    马提尼克
    比利时
    尼泊尔
    马约特
    蒙塞拉特岛
    波斯尼亚 黑塞哥维那
    朝鲜
    毛里求斯
    尼加拉瓜
    保加利亚
    巴基斯坦
    安哥拉
    巴拿马
    克罗地亚
    菲律宾
    贝宁
    波多黎各
    塞浦路斯
    新加坡
    博茨瓦纳
    圣基茨和尼维斯
    捷克共和国
    大韓
    布基纳法索
    圣卢西亚
    丹麦
    台湾
    布隆迪
    圣皮埃尔和密克隆群岛
    爱沙尼亚
    阿塞拜疆
    喀麦隆
    聖文森與格瑞那丁
    法罗群岛
    亚美尼亚
    佛得角
    圣巴泰勒米
    芬兰
    伊朗
    中非共和国
    荷属圣马丁
    法国
    伊拉克
    查德
    巴哈马
    德国
    以色列
    科摩罗
    特立尼达和多巴哥
    直布罗陀
    约旦
    科特迪瓦
    特克斯和凯科斯群岛
    希腊
    科威特
    刚果民主共和国
    墨西哥
    格恩西岛
    黎巴嫩
    吉布提
    匈牙利
    阿曼
    赤道几内亚
    冰岛
    巴勒斯坦
    埃塞俄比亚
    爱尔兰
    卡塔尔
    加蓬
    马恩岛
    沙特阿拉伯
    加纳
    意大利
    叙利亚
    几内亚
    泽西岛
    土耳其
    几内亚比索
    拉脱维亚
    阿拉伯联合酋长国
    肯尼亚
    列支敦士登
    也门
    莱索托
    立陶宛
    巴林
    利比里亚
    马其顿共和国
    阿富汗
    利比亚
    马达加斯加岛
    马拉维
    马里
    毛里塔尼亚
    厄立特里亚
    埃及