發佈您的產品
Ariella Mirror cabinets X with LED light
Ariella Mirror cabinets X with LED light
Ariella Mirror cabinets X with LED light
Ariella Mirror cabinets X with LED light
Ariella Mirror cabinets X with LED light
Ariella Mirror cabinets X with LED light
Ariella Mirror cabinets X with LED light
    Alterna

    Ariella Mirror cabinets X with LED light

    This product is only available for the Swedish market. Alterna Ariella Mirror cabinets X60, X90 and X120, with integraded LED light. Available in white high gloss, white matte, light grey matte and black matte. With power outlet, IP44. Suitable for Alterna series Luxor, Gabriella, Isella and Ella. Width: 600, 900 and 1 200 mm Depth: 152 mm Height: 700 mm
    規格
    • This product is only available for the Swedish market. Material: particle board Colors: white high gloss, white matte, light grey matte and black matte. With integrated light Soft closing doors Ariella Mirror cabinet X60 2 double-sided mirrors Width: 600 mm Height: 700 mm Depth: 152 mm Ariella Mirror cabinet X90 2 double-sided mirrors Width: 900 mm Height: 700 mm Depth: 152 mm Ariella Mirror cabinet X120 2 double-sided mirrors Width: 1200 mm Height: 700 mm Depth: 152 mm
    技術規格
    • 唯一參考Ariellaspegelskap_X_LED-belysning
    • 產品系列Sanitet
    • 產品組合Spegelskåp
    • 類型对象(单个对象)
    • 發佈日期2022-09-08
    • 版本號1
    相關
    • 主材料刨花板
    • 次要材料玻璃
    • 設計國家/地區瑞典
    • 製造國家/地區波蘭
    分類
    • BIMobject 類別卫生 - 镜子
    • IFC 分類装饰元素
    • OmniClass 編號23-31 25 13
    • OmniClass 標題Bathroom Cabinets

    發售地區

    欧洲
    瑞典