發佈您的產品
Basic basin and basin package 570
Basic basin and basin package 570
Basic basin and basin package 570
Basic basin and basin package 570
Basic basin and basin package 570
Basic basin and basin package 570
Basic basin and basin package 570
Basic basin and basin package 570
Basic basin and basin package 570
Basic basin and basin package 570
    Alterna

    Basic basin and basin package 570

    This product is only available for the Swedish market. Alterna Basic Washbasin, for bracket mounting, made in porcelain. Also available as a complete washbasin package with several different mixers to choose from, delivered complete with bottom valve, brackets, water trap, plumbing screw and plug.
    規格
    • This product is only available for the Swedish market.
    技術規格
    • 唯一參考Basictvattstall570
    • 產品系列Sanitet
    • 產品組合Tvättställspaket
    • 類型集合(多个对象)
    • 發佈日期2016-01-16
    • 版本號1
    • 高度 (mm)145
    • 寬度 (mm)570
    • 深度 (mm)425
    相關
    • 主材料陶瓷
    • 次要材料黄铜
    • 設計國家/地區瑞典
    • 製造國家/地區土耳其
    • 淨重 (Kg)12.7
    分類
    • BIMobject 類別卫生 - 盆
    • IFC 分類装饰元素
    • UNSPSC 名稱Sinks
    • UNSPSC 代碼30181504
    • Uniclass 2015 代碼Pr_40_20_96_95
    • Uniclass 2015 說明Wall-hung hand rinse basins
    • CSI MasterFormat 2014 代碼22 41 16.16
    • CSI MasterFormat 2014 標題Residential Sinks

    發售地區

    欧洲
    瑞典