發佈您的產品
Picto basin and basin package 525
Picto basin and basin package 525
Picto basin and basin package 525
Picto basin and basin package 525
Picto basin and basin package 525
Picto basin and basin package 525
Picto basin and basin package 525
Picto basin and basin package 525
    Alterna

    Picto basin and basin package 525

    This product is only available for the Swedish market.

    Alterna Picto Washbasin for bracket mounting, made in ceramics.

    The washbasin is also delivered as a complete washbasin package with pre-assembled mixer, valve, brackets/bolt, water trap, plumbing screw and plug. Choose from 10 mixer models.

    規格
    • This product is only available for the Swedish market.
    技術規格
    • 唯一參考Pictotvattstall525
    • 產品系列Sanitet
    • 產品組合Tvättställspaket
    • 類型集合(多个对象)
    • 發佈日期2022-11-11
    • 版本號1
    • 高度 (mm)145
    • 寬度 (mm)480
    • 深度 (mm)375
    相關
    • 主材料陶瓷
    • 次要材料黄铜
    • 設計國家/地區瑞典
    • 製造國家/地區土耳其
    • 淨重 (Kg)9.57
    分類
    • BIMobject 類別卫生 - 盆
    • IFC 分類装饰元素
    • UNSPSC 名稱Sinks
    • UNSPSC 代碼30181504
    • Uniclass 2015 代碼Pr_40_20_96_95
    • Uniclass 2015 說明Wall-hung hand rinse basins
    • CSI MasterFormat 2014 代碼22 41 16.16
    • CSI MasterFormat 2014 標題Residential Sinks

    發售地區

    欧洲
    瑞典