Outlet Shoe Diameter: 110 mm
Areco

Outlet Shoe Diameter: 110 mm

The Outlet Shoe is installed at the bottom of the Downpipe.
规格
  • Areco has a complete range of roof drainage products. In addition to extreme durability, this system also provides exceptional fitting accuracy. The products are manufactured from top quality raw material and with high performance, in our fully automated production line in Malmö, Sweden. All of the production lines consist of computer-controlled, fully automated machines and industrial robots. This is to ensure that we fulfil both the toughest technical specifications and environmental demands.
    Hang gutters are available in dimensions 125 and 150 mm, pipes and holders in dimensions 75, 90, 100 and 110 mm, including all accessories necessary for your installation.
技术规格
  • 唯一参考ARS-OUTLETSHOE110
  • 产品系列Roof Drainage
  • 产品组Roof
  • 类型对象(单个对象)
  • 发布日期2020-04-01
  • 版本号1
相关
  • 主材料镀锌钢板
  • 设计国家/地区瑞典
  • 制造国家/地区瑞典
分类
  • BIMobject 类别建筑 - 屋顶配件

发售地区

欧洲
瑞典