我们正在使用 cookie 提供我们的服务

使用我们的服务即表明您同意我们使用 cookie

;

TN PLUS swing door (pull)

唯一参考号: tn-pull
品牌: Barausse
产品系列: Interior door
产品组: Standard door
发布日期: 2017-11-16
版本号: 2
类型: 对象(单个对象)
下载 (8)
Pull-opening, flush with the wall door. TN PLUS frame made of fir strips, covered with wood veneer and water-based finish or with tactile laminate.

Components: Leaf, frame and hardware kit.

Design: Barausse

Leaf description:
Jambs made of fir strips and covered in HDF sheets. Wooden effect tactile laminate surface coating and edges.

Leaf thickness:
46 mm

Hardware kit including: 2 invisible hinges adjustable on 3 axes; key lock or cylinder lock or bathroom lock with pawl.

Frame description:
Push-opening, flush with the wall door frame made of fir strips covered with wood veneer and water-based finish. The frame is provided with holes for fitting the jambs, the crosspiece and the reversible hardware kit.

Joint covers description:
Internal architrave fixed to the frame and external architrave with telescopic slat, both covered with wood veneer and water-based finish or with tactile laminate.


Complies with UNI EN specifications as regards dimensional characteristics, resistance to mechanical
stress and reaction to climate changes. Class 2 tolerance according to standard UNI EN 1530, “Door leaves - General and local flatness - Tolerance classes “. The release of formaldehyde is less than 3,5 mg/(m² · h), E1 class, as required bby the Italian law of 10/10/2008.


材料(主): Wood
材料(次):
设计于: Italy
制造于: Italy

BIMobject类别: 门 - 平开门
IFC分类: Door
UNSPSC名称: Doors
UNSPSC代码: 301715
Uniclass 1.4 代码: L411
Uniclass 1.4 描述: Doors
Uniclass 2.0 代码: SS-25-30-20-20
Uniclass 2.0 描述: Doorset Systems
Uniclass 2015 代码: Ac_15_50_25
Uniclass 2015 描述: Doors, windows and glazing surveying
NBS Reference 代码: 25-30-20-20
NBS Reference 描述: Doorset Systems
CSI MasterFormat 2014 Code: 08 10 00
CSI MasterFormat 2014 Title: Doors and Frames
OmniClass编号: 23-17 11 00
OmniClass标题: Doors
CSI UniFormat II Code: C1020
CSI UniFormat II Title: Interior Doors
这个产品提供于:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Doors - Swing

名称
Door Height 2000 mm — 2700 mm
Door Jamb Depth 85 mm — 130 mm
Door Lockset Reinforcement MAGNETIC LOCK
Door Style MODERN
Door Thickness Centerline 23
Door Trim Material HONEY COMB
Door Width 600 mm — 900 mm
Intended Function INTERNAL
Material WOOD
Maximum Door Height 2700 mm
Maximum Door Width 1000 mm
Thickness 46 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

名称
Material WOOD

所有 BIM 对象都来自于得到确认和批准的真实制造商