Terrablock Pedestrian Gate
A High Security fully re-deployable surface-mounted gate designed to fit all the TERRABLOCK range and MIL 12, MIL 10 and MIL 7 units. This gate is available with solid clad or 358 mesh extensions to 3m and 4m heights to match high security fences. Requires no special training and can be fitted in approximately 20 minutes using two persons. The gate is constructed from heavy duty RHS fully welded sections, Clad with either solid steel plate or 358 mesh panels which are interchangeable should the threat rating on site change.
Height - 3 m - 4 m (9’11”-13’2”)
Width - 16 m (3’10”)
Passage - 1 m (3’4”)
发售地区
Europe | Asia | North America | South America | Oceania | Africa |
---|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Argentina | American Samoa | Egypt |
Albania | Armenia | Antigua and Barbuda | Bolivia | Australia | |
Andorra | Azerbaijan | Aruba | Brazil | Cook Islands | |
Austria | Bahrain | Barbados | Chile | Federated States of Micronesia | |
Belarus | Bangladesh | Belize | Colombia | Fiji | |
Belgium | Bhutan | Bermuda | Ecuador | French Polynesia | |
Bosnia and Herzegovina | British Indian Ocean Territory | British Virgin Islands | Falkland Islands (Islas Malvinas) | Guam | |
Bulgaria | Brunei | Canada | French Guiana | Kiribati | |
Croatia | Cambodia | Caribbean Netherlands | Guyana | Marshall Islands | |
Cyprus | China | Cayman Islands | Paraguay | Nauru | |
Czech Republic | Christmas Island | Collectivity of Saint Martin | Peru | New Caledonia | |
Denmark | Cocos (Keeling) Islands | Costa Rica | Suriname | New Zealand | |
Estonia | Georgia | Cuba | Uruguay | Niue | |
Faroe Islands | Hong Kong | Curaçao | Venezuela | Norfolk Island | |
Finland | India | Dominica | Northern Mariana Islands | ||
France | Indonesia | Dominican Republic | Palau | ||
Germany | Iran | El Salvador | Papua New Guinea | ||
Gibraltar | Iraq | Greenland | Pitcairn Islands | ||
Greece | Israel | Grenada | Samoa | ||
Guernsey | Japan | Guadeloupe | Solomon Islands | ||
Hungary | Jordan | Guatemala | Timor-Leste | ||
Iceland | Kazakhstan | Haiti | Tokelau | ||
Ireland | Kuwait | Honduras | Tonga | ||
Isle of Man | Kyrgyzstan | Jamaica | Tuvalu | ||
Italy | Laos | Martinique | United States Minor Outlying Islands | ||
Jersey | Lebanon | Mexico | Vanuatu | ||
Latvia | Macau | Montserrat | Wallis and Futuna | ||
Liechtenstein | Malaysia | Nicaragua | |||
Lithuania | Maldives | Panama | |||
Luxembourg | Mongolia | Puerto Rico | |||
Malta | Myanmar (Burma) | Saint Kitts and Nevis | |||
Moldova | Nepal | Saint Lucia | |||
Monaco | North Korea | Saint Pierre and Miquelon | |||
Montenegro | Oman | Saint Vincent and the Grenadines | |||
Netherlands | Pakistan | Saint-Barthélemy | |||
North Macedonia | Palestine | Sint Maarten | |||
Norway | Philippines | The Bahamas | |||
Poland | Qatar | Trinidad and Tobago | |||
Portugal | Saudi Arabia | Turks and Caicos Islands | |||
Romania | Singapore | U.S. Virgin Islands | |||
Russia | South Korea | United States | |||
San Marino | Sri Lanka | ||||
Serbia | Syria | ||||
Slovakia | Taiwan | ||||
Slovenia | Tajikistan | ||||
Spain | Thailand | ||||
Svalbard and Jan Mayen | Türkiye | ||||
Sweden | Turkmenistan | ||||
Switzerland | United Arab Emirates | ||||
Ukraine | Uzbekistan | ||||
United Kingdom | Vietnam | ||||
Vatican City | Yemen |