發佈您的產品
BOISE GLULAM® Columns
BOISE GLULAM® Columns
BOISE GLULAM® Columns
BOISE GLULAM® Columns

    BOISE GLULAM® Columns

    BOISE GLULAM® Columns are straight and dimensionally true, making framing an easy task.
    Because columns are available in long lengths, the members do not have to be spliced together, as is often necessary with sawn lumber. The columns can be exposed to view as a unique architectural feature of the framing system. BOISE GLULAM® columns have all four edges eased to match the widths of the Architectural glulams beams and have the same architectural appearance. All sides may be exposed to view.
    技術規格
    • 唯一參考boise05
    • 產品系列Columns
    • 產品組合BOISE GLULAM Columns
    • 類型对象(单个对象)
    • 發佈日期2010-02-03
    • 版本號1
    相關
    • 主材料木头
    • 設計國家/地區美國
    • 製造國家/地區美國
    分類
    • BIMobject 類別建筑 - Columns
    • IFC 分類结构件
    • UNSPSC 名稱Wooden posts
    • UNSPSC 代碼30102904
    • Uniclass 2015 代碼Pr_20_85_08_33
    • Uniclass 2015 說明Glued laminated timber beams
    • CSI MasterFormat 2014 代碼06 18 16
    • CSI MasterFormat 2014 標題Glued-Laminated Columns
    • OmniClass 編號23-13 35 19 15 17
    • OmniClass 標題Engineered Wood Products
    • CSI UniFormat II 代碼C10
    • CSI UniFormat II 標題INTERIOR CONSTRUCTION

    發售地區

    北美
    加拿大
    美國