發佈您的產品
Petra tiles collection
Petra tiles collection
Petra tiles collection
Petra tiles collection
Petra tiles collection
Petra tiles collection
Petra tiles collection

    Petra tiles collection

    Inspired by the natural elegance of stone, the new Petra porcelain stoneware collection brings a modern twist to the warmth and beauty of quartzite, capturing all its power and charm. Delicate earthy and sandy shades, neutral and grey nuances and tones with a modern, natural design blend with the imperfections left by the passage of time. A collection that teams the elegant beauty of quartzite with the resistance and versatility of porcelain stoneware.

    規格
    • Available sizes: 8.2x25, 20x20, 20x40, 30x60, 60x60, 60x120 

      Thickness: 8 mm, 9 mm, 20 mm

      Colours: 6 colours

      Antibacterial self cleaning treatment: upon request 

    技術規格
    • 唯一參考petra-tiles-collection
    • 類型对象(单个对象)
    • 發佈日期2022-09-13
    • 版本號1
    分類
    • BIMobject 類別建筑材料 - 砖瓦
    • IFC 分類覆盖物
    • UNSPSC 名稱Ceramic tiles or flagstones
    • UNSPSC 代碼30131704
    • Uniclass 2015 代碼Pr_35_93_96_19
    • Uniclass 2015 說明Ceramic tiles
    • CSI MasterFormat 2014 代碼09 30 13
    • CSI MasterFormat 2014 標題Ceramic Tiling
    • OmniClass 編號23-15 17 13 13 13
    • OmniClass 標題Ceramic Tile Flooring