dassoXTR Epic Cognac Fence 1"x12"x6' Lumber Flush with Oversize Trim Fused Bamboo
Bamboo Fences using Fused Bamboo are getting popular due to its durability; its Class A-rated, W.U.I. compliant, dimensionally stable, will not warp or buckle, zero VOC, no leaching, and installs 30% faster. All of our bamboo planks are designed to 6 feet length. Fences with dassoXTR Lumber is warranty to last for 30 years. The dassoXTR Lumber are easily installed on treated lumber post or on U-channel galvanized post. You can get creative when using dassoXTR Fused Bamboo Lumber as shutter installing them vertically with railing or horizontally in a single row or double row. You could even mixed the different lumber width planks to create three dimensional effect on your fence. Click on the details page of the product to see photos of multiple fences ideas.
規格
Material: Bamboo Species: Moso Bamboo Color: Cognac Grade: AA/CC (A-grade on one side and C-grade the other) Actual Size: 3/4+" X 12+" X 6' amd extra 5/4" trim Lin.ft. per piece: 6.1 Finishes: Pre-primed - with Natural Oil