使用我们的服务即表明您同意我们使用 cookie here !

I agree
;

Nova Armchair Regular Back

唯一参考号: NOVD
品牌: EFG
产品系列: EFG Seating
产品组: Nova
发布日期: 2019-07-12
版本号: 1
类型: 对象(单个对象)
下载 (12)
EFG Nova has a clean and timeless design suitable anywhere in the office where conversation and cooperation are in focus. This series of chairs are flexible and comes in many variations but they all have the same uniform expression. When you choose a chair from the EFG Nova family you are presented with a wide choice of standard colours, materials and seat shells that will help you create a truly personalized work environment. Stackable, linkable and suspendable.

Seat shell in black or white HPL laminate, natural or black stained ash, natural oak or upholstered. Swivel base or metal legs/sledge. Metal frame for 4 leg chair, chair with armrest and armchair is Ø 16 mm. Metal frame for chair with sled base is Ø 11 mm. Lacquered in dark grey metallic structure (26), black (52), white (53) or chrome (90). Stackable. Chair with armrests is hangable on tables. Accessories: Felt pads. Guarantee: 5 years liability for defects resulting from faulty design, materials or workmanship. Tested according to: EN 16139 level 1, EN 1728 and EN 1022.


材料(主): Fabric
材料(次): Metal
设计于: Sweden
制造于: Sweden

BIMobject类别: 家具 - 椅子、凳子和长凳
IFC分类: Furniture
UNSPSC名称: Furniture and Furnishings
UNSPSC代码: 56
Uniclass 1.4 代码: L8222
Uniclass 1.4 描述: Chairs
Uniclass 2.0 代码: PR-31-12
Uniclass 2.0 描述: Chairs, Seats And Bench Seating
Uniclass 2015 代码: Pr_40_50_12
Uniclass 2015 描述: Chairs, seats and benches
NBS Reference 代码: 31-12
NBS Reference 描述: Chairs, Seats And Bench Seating
CSI MasterFormat 2014 Code: 12 52 13
CSI MasterFormat 2014 Title: Chairs
OmniClass编号: 23-21 23 13 11
OmniClass标题: Residential Chairs
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
Furniture - Chairs, Stools & Benches

名称
Leg Material Metal
Material Metal

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

名称
Material Metal

BIMobject®