发布您的产品
LR17203 Lustertone® Classic Stainless Steel 17" x 20" x 7-5/8" Single Bowl Drop-in Sink
LR17203 Lustertone® Classic Stainless Steel 17" x 20" x 7-5/8" Single Bowl Drop-in Sink
LR17203 Lustertone® Classic Stainless Steel 17" x 20" x 7-5/8" Single Bowl Drop-in Sink
    Elkay
    已存档

    LR17203 Lustertone® Classic Stainless Steel 17" x 20" x 7-5/8" Single Bowl Drop-in Sink

    Lustertone® Classic Stainless Steel 17" x 20" x 7-5/8" Single Bowl Drop-in Sink. Sink is manufactured from 18 gauge 304 Stainless Steel with a Lustrous Satin finish, Center drain placement, and Bottom only pads.Features: FORGIVING FINISH: Finish is scratch resistant, standing up to everyday use. Deep scratches are repairable. Grain radiates light for a luminous look***DROP-IN INSTALLATION: Sink is installed above the countertop, an ideal choice if you are not replacing the counter; has a beautifully finished rim***SINGLE BOWL: Bowl gives you uninterrupted space for washing and stacking dishes or other household tasks***18-GAUGE STAINLESS STEEL: Highest quality 18-gauge thickness and Type 304 stainless steel for lasting durability, performance and lustrous beauty***QUIET: Sound-deadening pad(s) minimizes sound and vibration for a quieter time at the sink***U-CHANNEL INSTALLATION: Mounting clips placed inside the channel before installation means less time under the sink for an easier install***LARGE CAPACITY: Straight sidewalls give the sink a flat bottom and offer more usable space for stacking, soaking and washing dishes; easy to clean***MADE IN THE USA: This Elkay® product is proudly made in the USA***DRAIN OPENING: Sink drain opening measures 3-1/2"***CABINET SIZE: Minimum cabinet size for this sink is 21"***Complaince: Massachusetts MA approved**ASME A112.19.3**********CSA B45.4**cUPC listed****IPC listed**NPCC listed**NPCC listed**
    规格
    • key words: GOURMET, Lustertone, LR1720OS4
    技术规格
    • 唯一参考LR17203
    • 产品系列SINK
    • 产品组Lustertone Classic
    • 类型对象(单个对象)
    • 发布日期2022-08-19
    • 版本号1
    • 高度 (inch)7.62
    • 宽度 (inch)20
    • 深度 (inch)17
    相关
    • 主材料不锈钢
    • 设计国家/地区United States
    • 净重 (Lbs)12
    分类
    • BIMobject 类别廚房 - 水槽
    Common.Footer.ValueProp.Image.AltText

    Revit 版 Design App

    只需单击一下,即可将族直接加载到您的 Revit 模型中

    获取一个更轻松地访问新对象、存储 Revit 族以及与团队协作的地方。

    • 勾选标记直接与 Revit 旁边的 BIM 对象一起工作
    • 勾选标记 2GB 云存储 - 存储您的 Revit 内容
    • 勾选标记 直接从 Revit 获取内含碳 LCA (A1-A3)