发布您的产品
BK 10 - waterproof concrete blocks - smooth finish
BK 10 - waterproof concrete blocks - smooth finish
BK 10 - waterproof concrete blocks - smooth finish
BK 10 - waterproof concrete blocks - smooth finish
    Ferrari BK

    BK 10 - waterproof concrete blocks - smooth finish

    Concrete masonry units for internal and external wall applications. The blocks are available in "dense" or "lightweight" concrete, "intonaco" (rough) or "facciavista" (smooth) surface and with or without wateproof treatment. The units are suitable for several use: partition, curtain, facing and cavity wall. They can provide fire protection, thermal insulation and sound insulation. The blocks are not suitable for load bearing walls.
    规格
    • -
    技术规格
    • 唯一参考blocco-bk-10-cemento-facciavista-idrofugato
    • 产品系列Masonry units (Blocchi da muratura)
    • 产品组Partitions blocks (Blocchi divisori)
    • 类型建筑材料材料
    • 发布日期2017-09-01
    • 版本号1
    • 高度 (mm)200
    • 宽度 (mm)500
    • 深度 (mm)100
    相关
    • 主材料混凝土
    • 次要材料混凝土
    • 设计国家/地区Italy
    • 制造国家/地区Italy
    • 净重 (Kg)13.9
    分类
    • BIMobject 类别建筑材料 - 砖石建筑
    • IFC 分类建筑元素
    • UNSPSC 名称Concrete blocks
    • UNSPSC 代码30131502
    • Uniclass 2015 代码Pr_20_93_52
    • Uniclass 2015 说明Masonry walling units
    • CSI MasterFormat 2014 代码04 22 00
    • CSI MasterFormat 2014 标题Concrete Unit Masonry
    • OmniClass 编号23-13 21 11 11
    • OmniClass 标题Concrete Blocks
    • CSI UniFormat II 代码C1010
    • CSI UniFormat II 标题Partitions

    发售地区

    Europe Africa
    Albania
    Algeria
    Austria
    Libya
    Bosnia and Herzegovina
    Morocco
    Croatia
    Tunisia
    France
    Italy
    Montenegro
    Slovenia
    Spain
    Switzerland
    Common.Footer.ValueProp.Image.AltText

    Revit 版 Design App

    只需单击一下,即可将族直接加载到您的 Revit 模型中

    获取一个更轻松地访问新对象、存储 Revit 族以及与团队协作的地方。

    • 勾选标记直接与 Revit 旁边的 BIM 对象一起工作
    • 勾选标记 2GB 云存储 - 存储您的 Revit 内容
    • 勾选标记 直接从 Revit 获取内含碳 LCA (A1-A3)