發佈您的產品
Product image
合集圖示

Flooring - Flotex Flocked Flooring 的 Forbo Flooring Systems

Forbo's Flotex Flocked Flooring is a unique textile flooring that combines the hard wearing & durable characteristics of a resilient floor with the quality, warmth and comfort of a carpet. Flotex is available in sheet, tile and planks formats.

Flotex is made up from a solid vinyl, reinforced base with a densely flocked surface of nylon 6.6. fibres, that are anchored firmly into the base layer. Flotex floors are extremely dimensionally stable. The nylon fibres not only perform in sound absorption and comfort, they also capture allergens and fine dust from the air, all of which they effortlessly release in any cleaning action in both dry and wet conditions.

合集包含

11 產品