Surfaces:
- 26181007 Chrome
Specification:
• consists of: overhead shower, hand shower, bath thermostat, shower hose, slider
• overhead shower Crometta E 240
• shower head size overhead shower: 240 x 240 mm
• spray type overhead shower: Rain
• ball-joint: overhead shower angle adjustable
• maximum flow rate at 3 bar: 19 l/min
• flow rate of hand shower at 3 bar: 10,3 l/min
• minimum flow pressure: 1,2 bar
• min. operating pressure: 1 bar
• max. operating pressure: 6 bar
• height-adjustable hand shower holder
• adjustable hot water limitation
• suitable for continuous flow water heaters
• mounting type: exposed installation
• intrinsically safe against backflow
• installation: wall-mounted
• amount of outlet: 3 functions