RainDrain Match Regular Finish set shower drain 1500 with height adjustable frame
RainDrain Match Regular Finish set shower drain 1500 with height adjustable frame
規格
Surfaces:
- 56129801 Brushed Stainless Steel
Specification:
• consists of: height adjustable frame, design grate, wall installation flange
• mounting type: wall-mounted, free in the floor
• easy to clean surface
• easy adjustment to tile thickness with height adjustable frame (7 – 18 mm)
• tile thickness: up to 18 mm
• suitable for any type of tile
• up to 60 l/min drainage capacity
• where to use: new construction, renovation
• grate removal tool allows easy removal of the finish set
• type of odour seal: mechanical
• wall mounting possible
• tile inlay depth: 12 mm
• grate material: Stainless Steel 304 (1.4301)
• suitable for primary and secondary drainage
• frame width: 62 mm