使用我们的服务即表明您同意我们使用 cookie 這裡 !

我同意
;

M5116-H200 Single lever kitchen mixer with pull-out spray 73851000

唯一参考号: 73851000
品牌: hansgrohe
产品系列: M51
产品组: Kitchen mixers
宽度 (毫米): 137
高度 (毫米): 400
深度 (毫米): 241
发布日期: 2018-01-15
版本号: 1
类型: 对象(单个对象)
下载 (7)
M5116-H200 Single lever kitchen mixer with pull-out spray

· consists of: single lever kitchen mixer, hose box
· ComfortZone 200
· swivel range 110° / 150°
· laminar spray and shower spray
· lockable shower spray, spray returns through pressing spray diverter
· MagFit magnetic shower support
· connection dimension: DN15
· flow rate 8 l/min
· ceramic cartridge
· connection type: G ⅜ connections
· integrated non-return valve
· suitable for continuous flow water heaters
· sBox for quiet, smooth and protected hose guidance in the cabinet,
under the countertop, with extension length up to 76 cm
· tap hole with Ø 35 mm required


材料(主): Chrome
材料(次):
设计于: Germany
制造于: Germany
净重 (千克): 4.14

BIMobject类别: 厨房 - 水龙头和搅拌机
IFC分类: Sanitary Terminal
UNSPSC名称: Sanitary ware
UNSPSC代码: 301815
Uniclass 1.4 代码: L725111
Uniclass 1.4 描述: Mixer taps
Uniclass 2.0 代码: PR-31-75
Uniclass 2.0 描述: Sanitary Accessories
Uniclass 2015 代码: Pr_40_20_87_84
Uniclass 2015 描述: Sink taps
NBS Reference 代码: 31-75
NBS Reference 描述: Sanitary Accessories
CSI MasterFormat 2014 Code: 11 30 13.13
CSI MasterFormat 2014 Title: Residential Kitchen Appliances
OmniClass编号: 23-31 11 00
OmniClass标题: Faucets