发布您的产品
Haws 1001HSA RIVIVE Hydration Station Recessed Bottle Filler with Drinking Fountain, Non-Refrigerated

Haws 1001HSA RIVIVE Hydration Station Recessed Bottle Filler with Drinking Fountain, Non-Refrigerated

Model 1001HSA barrier-free vandal-resistant drinking fountain and bottle filling station offers the only all stainless-steel valve body that is machined out of solid bar stock, is fully serviceable through the front of the push button assembly offering access to the water control cartridge and integral water supply strainer, and has front access to the water stream height adjustment for easy maintenance without having to remove the valve. Outfitted with such protective features as a vandal-resistant bubbler head, waste strainer, and bottom plates, this fountain is quick to discourage vandals. Fountain and bottle filler advantages include:

  • The fountains stainless steel valve body is the only one on the market machined from solid bar stock
  • 18-gauge Type 304 Stainless Steel bowl assembly mounted on a 14-gauge Type 304 Stainless Steel wall bracket
  • Vandal resistant components include the bubbler, bowl, button, drain and bottom plate
  • Front access engineered waste plumbing with enough access room for water stop, electrical junction box, filter and drain connections
  • LED lighted 12" sensor operated bottle filler opening with quick 1.1 gpm fill rate and laminar flow with front access for changing filter
  • 3000 gallon (11356 L) capacity, Electronic Lifecycle Control filter cartridge, with filter replacement indicator light. When filter expires, solenoid stops dispensing water to bottle filler
  • Auto purge feature automatically cycles once every 24 hours, if no use, to assure a fresh water supply as well as trap integrity
  • 100% lead-free waterways
  • Display menu which shows sensor range adjustment, factory reset, software/firmware version readout and error readout, along with bottle counter showing number of bottles saved
  • Vandal-resistant sensor resists scratching and water droplet fowling, and is separated from display for maintenance
  • Easy maintenance with front fountain access to valve adjustment and cartridge replacement

Model meets all current Federal Regulations for the disabled including those in the Americans with Disabilities Act. Haws manufactures drinking fountains, faucets and electric water coolers to be lead-free by all known definitions including NSF/ANSI/CAN 61- Section 9, NSF/ANSI/CAN 372, California Proposition 65, and the Federal Safe Drinking Water Act. Product is compliant to California Health and Safety Code 116875 (AB 1953-2006), and 116876 (AB 100) "NSF/ANSI/CAN 61: Q ≤ 1".


    规格
    • Model 1001HSA RIVIVE™ Hydration Station™ vandal-resistant wall-mounted ADA drinking fountain and recessed motion-activated bottle filler features an 18-gauge Type 304 Stainless Steel satin finish basin with integral swirl design, 14-gauge Type 304 Stainless Steel wall bracket, 100% lead-free waterways, vandal-resistant push-button operated stainless steel valve with front-accessible cartridge and flow adjustment, polished chrome-plated brass vandal-resistant bubbler head with integral laminar anti-squirt flow, chrome-plated brass vandal-resistant waste strainer, vandal-resistant bottom plate, stainless steel satin finish back panel and access panel, and 1-1/4" (3.2 cm) O.D. waste pipe. Bottle filler includes a 3000 gallon (11356 L) capacity, Electronic Lifecycle Control filter cartridge, with filter replacement indicator light, LED lighted 12" sensor operated bottle opening with quick 1.1 gpm fill rate and laminar flow with front access for changing filter, auto purge feature automatically cycles water once every 24 hours, display menu which shows sensor range adjustment, factory reset, software/firmware version readout and error readout, along with bottle counter showing number of bottles saved, and vandal-resistant sensor resists scratching and water droplet fowling.

      技术规格
      • 唯一参考1001hsa-ada-filtered-vandal-resistant-wall-mount-fountain-and-bottle-filler
      • 产品系列RIVIVE | Drinking Fountains and Bottle Filling Stations
      • 产品组Single Fountain and Bottle Filling Station
      • 类型对象(单个对象)
      • 发布日期2024-10-04
      • 版本号1
      相关
      • 主材料不锈钢
      • 设计国家/地区United States
      • 制造国家/地区United States
      分类
      • BIMobject 类别卫生 - Drinking fountains
      • IFC 分类卫浴终端
      • Uniclass 2015 代码Pr_40_20_87_24
      • Uniclass 2015 说明Drinking fountains
      • CSI MasterFormat 2014 代码22 47 13
      • CSI MasterFormat 2014 标题Drinking Fountains
      • OmniClass 编号23-31 31 00
      • OmniClass 标题Drinking Fountains

      发售地区

      North America
      Canada
      United States
      Common.Footer.ValueProp.Image.AltText

      Revit 版 Design App

      只需单击一下,即可将族直接加载到您的 Revit 模型中

      获取一个更轻松地访问新对象、存储 Revit 族以及与团队协作的地方。

      • 勾选标记直接与 Revit 旁边的 BIM 对象一起工作
      • 勾选标记 2GB 云存储 - 存储您的 Revit 内容
      • 勾选标记 直接从 Revit 获取内含碳 LCA (A1-A3)